SLVU483A October   2011  – June 2021 TPS62160 , TPS62170

 

  1. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Fixed Output Operation
      2. 1.3.2 Input and Output Capacitors
      3. 1.3.3 Loop Response Measurement
  2. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  3. 3TPS621x0EVM-627 Test Results
  4. 4Board Layout
  5. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  6. 6Revision History

TPS621x0EVM-627 Test Results

This section provides test results of the TPS621x0EVM-627.

GUID-0B6072F6-A438-4011-B450-5C4030FA2074-low.gifFigure 3-1 Efficiency
GUID-623C1E82-70CC-4F5F-B5DF-AEEB12C185C6-low.gifFigure 3-2 Load Regulation
GUID-28EDCB0B-D129-4DB3-B9F0-C1FC72B9260A-low.gifFigure 3-3 Line Regulation With Iout = 0.5 A
GUID-EFB6FEE6-DB71-4977-89BE-A28C82683207-low.gifFigure 3-4 Loop Response With Vin = 12 V and Iout = 0.5 A
GUID-0AB67D33-D4A3-4024-ADC9-DC24CA97BDF9-low.gifFigure 3-5 Input Voltage Ripple With Vin = 12 V and Iout = 1 A
GUID-613C0F63-397E-472A-9034-C59E6263761C-low.gifFigure 3-6 Output Voltage Ripple With Vin = 12 V and Iout = 1 A
GUID-041F36AE-F056-4817-A7C9-7E781D09B4B5-low.gifFigure 3-7 Load Transient Response With Vin = 12 V
GUID-5CC66A08-711D-4646-8FD3-7287F40A9E89-low.gifFigure 3-8 Start-Up on Vin With 0.5-A Load
GUID-4CDDD61B-7451-42D2-9E01-380DE7D42975-low.gifFigure 3-9 Start-Up on EN with 0.5-A Load
GUID-D57E81FD-F1D1-4A7B-9562-2130661F2955-low.gifFigure 3-10 Shutdown on EN With 0.5-A Load
GUID-AAAB3F8F-C892-42D9-8586-9C643A810C25-low.gifFigure 3-11 Prebias Start-Up and Shutdown on EN With 0.5-A Load
GUID-5033782E-0246-4916-92ED-989AD5E973A1-low.pngFigure 3-12 Thermal Performance With Vin = 12 V and Iout = 1 A