SLVU793A October 2012 – June 2021 TPS56921
Figure 2-1 shows the efficiency for the TPS56921EVM-188 at an ambient temperature of 25°C.
Figure 2-2 shows the efficiency for the TPS56921EVM-188 using a semi-log scale to more easily show efficiency at lower output currents. The ambient temperature is 25°C.
The efficiency may be lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the internal MOSFET.