SLVU876A February   2013  – May 2021 TPS65279V

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3TPS65279V Schematic
  5. 4Board Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Header Description and Jumper Placement
    2. 5.2 Hardware Requirement
    3. 5.3 Hardware Setup
    4. 5.4 Installing Software
    5. 5.5 Software Operation
  7. 6Power-Up Procedure
  8. 7TPS65279V EVM Bill of Materials
  9. 8Revision History

TPS65279V EVM Bill of Materials

Table 7-1 is the BOM for the EVM.

Table 7-1 TPS65279V EVM Bill of Materials
#ValueQtyDesignatorFootprintMFGMFG Part NumberDescription
110nF2C1, C20603GenericCAP 10nF 50V CERAMIC X7R 0603
210nF4C22, C23, C26, C270603GenericCAP 10nF 50V CERAMIC X7R 0603
310uF2C5, C111210Panasonic -ECGECJ-4YB1E106MCAP 10UF 25V CERAMIC X5R 1210
410uF1C90603Panasonic -ECGECJ-1VB1A106MCAP 10UF 10V CERAMIC X5R 0603
51uF1C150603GenericCAP 1UF 10V CERAMIC X5R 0603
682pF2C18, C310603GenericCAP 82pF 50V CERAMIC X7R 0603
747nF2C19, C300603GenericCAP 47nF 50V CERAMIC X7R 0603
822uF12C20, C28, C201, C202, C203, C204, C205, C281, C282, C283, C284, C2850805TDKC2012X6S0J226MCAP CER 22UF 6.3V 20% X6S 0805
9(3)470uFDNIC204, C284E_CAP_D8_L6.7NichiconRHA0J471MCN1GSCAP ALUM 470UF 6.3V 20% SMD
1047pFDNIC231, C2610603GenericCAP 47pF 50V CERAMIC X7R 0603
11(3)ED500/2DS3J1, J18, J31TB_2X5.0MMOnShore Technology IncED500/2DSTerminal Block, 2-pin, 15-A, 5.0mm
12HEADER 3 PIN4JP1, JP2, JP7, JP8JMP0.3Mil-Max800-10-064-10-001000Three Pin Header
13HEADER 2 PIN(4)1JP9JMP0.2Mil-Max800-10-064-10-001000Two Pin Header
14HEADER 10 PIN(5)1JP15,HEADER103MN2510-6002-RBTen Pin Header
153.3uH2L1, L2IND3CoilcraftMSS1048-332NLBSMT power inductor
16100K2R1, R20603GenericRES 100k OHM 1/10W 1% 0603 SMD
17100K1R240603GenericRES 100k OHM 1/10W 1% 0603 SMD
1810k2R15, R160603GenericRES 10k OHM 1/10W 1% 0603 SMD
1960.4K1R170603GenericRES 60.4k OHM 1/10W 1% 0603 SMD
2040.2K2R18, R310603GenericRES 40.2k OHM 1/10W 1% 0603 SMD
2106R19, R30, R181, R182, R311, R3120603GenericRES 0 OHM 1/10W 1% 0603 SMD
223.74k2R23, R260603GenericRES 3.7k OHM 1/10W 1% =0603 SMD
2348.7k1R320603GenericRES 48.7k OHM 1/10W 1% 0603 SMD
24Test Point White11TP1, TP2, TP5, TP15, TP16, TP17, TP18, TP24, TP31, TP32, TP151TPKeystone5002TEST POINT PC MINI .040"D WHITE
25Test Point Black4TP10, TP12, TP13, TP14TPKeystone5001TEST POINT PC MINI .040"D BLACK
26(2)4Jumper, 2.54mm, applied on item 13
27(1)43MSJ-5303 (CLEAR)BUMPON HEMISPHERE .44X.20 CLEAR
281U1Texas InstrumentsTPS65279V
Install item 27 on bottom at corners
Install item 26 on item 13 no order - be consistent
Item 9, 11: optional
Item 13: split into 3 pins
Item 14: split into 2 pins