SLVUA04A February   2014  – January 2022 LMZ31704 , LMZ31707 , LMZ31710

 

  1. Description
  2. Getting Started
  3. Test Point Descriptions
  4. Operation Notes
  5. Current Limitations
  6. Performance Data
  7. 2× Parallel Bill of Material
  8. 2× Parallel Schematic
  9. 4× Parallel Bill of Material
  10. 104× Parallel Schematic
  11. 11Revision History

2× Parallel Bill of Material

RefDesPart TypeValue
C1, C2, C16, C17C121022 µF
C4, C5, C6, C7, C8, C18, C19, C20, C21, C22C1210100 µF
C9, C24C08050.1 µF
C10, C25C08054.7 µF
C11, C12, C26C0805DNL
C3CAP_ALUM_FC-A220 µF
C14, C23CAP_POSCAP_D220 µF
P1, P5MALE HEADER_1X3PEC03SAAN
P2, P3FEMALE HEADER_1X2SOCKET 2 PIN
P4MALE HEADER_2X4PEC04DAAN
R1R0402NOT POPULATED
R2, R11R0402487 k
R3R040268.1 k
R4R040224.3 k
R5R0805NOT POPULATED
R6R0603_1%2.87 k
R7R0603_1%1.43 k
R8R0603_1%715 Ω
R9, R1057-WSL3637R001R 1%
R12R0603100 k
TB1, TB2, TB3, TB4TBLK_15A_2X5.1MMED120/2DS
TB5TBLK_6A_2X3.5MMED555/2DS
TB6CONN_DC_PJ-102AHPJ-102AH
TP6, TP7, TP8, TP10, TP11, TP13TP-5012-WHITE5012
TP1, TP2, TP15, TP17TP-5010-RED5010
TP3, TP4, TP5, TP9, TP16, TP18TP-5011-BLACK5011
TP12, TP14TP-038STD
U1, U2LMZ31710RVQLMZ31710RVQ