SLVUAK3C February   2016  – May 2021 TPS82130 , TPS82140 , TPS82150

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Thermal Data
    3. 1.3 Modifications
      1. 1.3.1 Input and Output Capacitors
  2. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  3. 3PWR720 EVM Test Results
  4. 4Board Layout
  5. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  6. 6Revision History

Input and Output Capacitors

C5 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.

C6, C7, and C8 are provided for additional output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. The total output capacitance must remain within the recommended range in the data sheet for proper operation.