SLVUAV5B March   2017  – February 2022 TPSM846C23

 

  1.   Trademarks
  2. 1Description
  3. 2Getting Started
  4. 3Test Point Descriptions
  5. 4Operation Notes
  6. 5Performance Data
  7. 6Schematic
  8. 7Bill of Material
  9. 8PCB Layout
  10. 9Revision History

Bill of Material

Table 7-1 TPSM846C23EVM Bill of Material
DESIGNATORQUANTITYDESCRIPTIONPART NUMBERMANUFACTURER
PCB1Printed Circuit Board74-01196Any
U11TPSM846C23TPSM846C23MOLTexas Instruments
C1, C22CAP, AL, 330 µF, 25 V, ±20%, 0.053 Ω, TH25ZL330MEFC10X12.5Rubycon
C3, C4, C5, C64CAP, CERM, 22 µF, 25 V, ±10%, X5R, 1210GRM32ER61E226KE15LMuRata
C7, C8, C123CAP, CERM, 0.01 µF, 50 V, ±10%, X7R, 0603GRM188R71H103KA01DMuRata
C91CAP, CERM, 4.7 µF, 16 V, ±10%, X5R, 0805GRM21BR61C475KA88LMuRata
C101CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603GRM188R71C104KA01DMuRata
C111CAP, CERM, 1 µF, 25 V, ±10%, X7R, 0805GRM21BR71E105KA99LMuRata
C131CAP, CERM, 2.2 µF, 16 V, ±10%, X7R, 0805GRM21BR71C225KA12LMuRata
C14, C15, C16, C174CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 1210GRM32ER60J476ME20LMuRata
C18, C19, C20, C210CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 1210GRM32ER60J476ME20LMuRata
C22, C232CAP, Tantalum Polymer, 470 µF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD6TPF470MAHPanasonic
C24, C250CAP, Tantalum Polymer, 470 µF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD6TPF470MAHPanasonic
C261CAP, CERM, 2200 pF, 50 V, ±10%, X7R, 0402GRM155R71H222KA01DMuRata
C271CAP, CERM, 1000 pF, 16 V, ±10%, X7R, 0402GRM155R71C102KA01DMuRata
C281CAP, CERM, 1500 pF, 50 V, ±10%, X7R, 0402GRM155R71H152KA01DMuRata
D11LED, Green, SMD150060GS75000Wurth Elektronik
J1, J22Socket Strip, 2 × 1, 100 mil, Black, Tin, TH310-43-102-41-001000Mill-Max
P11Header, 100 mil, 5 × 2, Tin, THPEC05DAANSullins Connector Solutions
P21Header, 100 mil, 4 × 2, Tin, THPEC04DAANSullins Connector Solutions
P31Header, 100 mil, 3 × 2, Tin, THPEC03DAANSullins Connector Solutions
P41Header, 100 mil, 2 × 2, Tin, THPEC02DAANSullins Connector Solutions
R2, R3, R4, R174RES, 10.0 k, 1%, 0.063 W, 0402CRCW040210K0FKEDVishay-Dale
R51RES, 4.99 k, 1%, 0.063 W, 0402CRCW04024K99FKEDVishay-Dale
R6, R72RES, 121 k, 1%, 0.063 W, 0402CRCW0402121KFKEDVishay-Dale
R8, R92RES, 49.9, 1%, 0.1 W, 0603CRCW060349R9FKEAVishay-Dale
R101RES, 499, 1%, 0.063 W, 0402CRCW0402499RFKEDVishay-Dale
R111RES, 1.00 k, 1%, 0.063 W, 0402CRCW04021K00FKEDVishay-Dale
R121RES, 665, 1%, 0.063 W, 0402CRCW0402665RFKEDVishay-Dale
R131RES, 20.0 k, 1%, 0.063 W, 0402CRCW040220K0FKEDVishay-Dale
R141RES, 26.7 k, 1%, 0.063 W, 0402CRCW040226K7FKEDVishay-Dale
R151RES, 68.1 k, 1%, 0.063 W, 0402CRCW040268K1FKEDVishay-Dale
R16, R182RES, 0, 5%, 0.1 W, 0603CRCW06030000Z0EAVishay-Dale
TB1, TB2, TB33Terminal Block, 30 A, 9.52 mm (.375) Pitch, 2-Pos, THOSTT7022150On-Shore Technology
TP5, TP6, TP7, TP8, TP9, TP12, TP15, TP16, TP17, TP19,TP2211Test Point, Multipurpose, White, TH5012Keystone
TP2, TP23, TP24, TP26, TP27, TP286Test Point, Multipurpose, Black, TH5011Keystone
TP1, TP142Test Point, Multipurpose, Red, TH5010Keystone