SLVUAX8B November 2016 – August 2021 TPS54824
Figure 2-6 shows the TPS54824EVM-779 response to load transients. The current step is from 2 A to 6 A. The current step slew rate is 1 A/µs. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.