SLVUBG0A July   2018  – March 2021 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Adjustable-Output IC U1 Operation
      3. 1.2.3 Feedforward Capacitor
      4. 1.2.4 Soft-Start Time
      5. 1.2.5 Tracking
      6. 1.2.6 Switching Frequency and Control Loop Compensation
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62810EVM-015 Test Results
  5. 4Board Layout
  6. 5Schematic
  7. 6Bill of Materials
  8. 7Revision History

Input and Output Capacitors

Footprints for an additional input capacitor (C22) as well as for additional output capacitors (C31, C32 and C33) are provided. These capacitors are not required for proper operation but can be used to reduce the input and output voltage ripple and to improve the load transient response. For proper operation the total output capacitance must remain within the recommended range described in the TPS6281x-Q1 Low Input Voltage, Adjustable-Frequency Step-Down Converter data sheet.