SLVUBO2B April 2019 – December 2020 TPS23758
Table 8-1 details the EVM bill of materials.
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer | Alternate PartNumber | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | PSIL080 | Any | ||||
C1, C2 | 2 | 1000 pF | CAP, CERM, 1000 pF, 2000 V,+/- 10%, X7R, 1812 | 1812 | 1812GC102KAT1A | AVX | ||
C3, C6 | 2 | 0.01 uF | CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 0603 | 0603 | 06031C103KAT2A | AVX | ||
C4, C20 | 2 | 2200 pF | CAP, CERM, 2200 pF, 2000 V, +/- 10%, X7R, 1812 | 1812 | C4532X7R3D222K130KA | TDK | ||
C5 | 1 | CAP CER 3.3 UF 25 V X7R 1206 | 1206 | CL31B335KAHVPNE | Samsung | |||
C8 | 1 | 22 uF | CAP, AL, 22 uF, 100 V, +/- 20%, 1.3 ohm, AEC-Q200 Grade 2, SMD | SMT Radial F | EEE-FK2A220P | Panasonic | ||
C9, C12, C21, C23 | 4 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805 | 0805 | C2012X7R2A104K125AA | TDK | ||
C10, C11 | 2 | 2.2 uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, | CGA6N3X7R2A225K230AB | TDK | |||
C13, C14, C22 | 3 | 1000 pF | CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R2A102K080AA | TDK | ||
C15, C16, C17 | 3 | 100 uF | CAP, CERM, 100 uF, 10 V, +/- 20%, X5R, 1210 | 1210 | GRM32ER61A107ME20L | MuRata | ||
C18, C29 | 2 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C222K5RAC | Kemet | ||
C19 | 1 | 0.22 uF | CAP, CERM, 0.22 uF, 100 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R2A224K115AA | TDK | ||
C24 | 1 | 1 uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E105KA64D | MuRata | ||
C25 | 1 | 22 pF | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2NP01H220J050BA | TDK | ||
C26 | 1 | Cap Ceramic 56pF 50V C0G 5% SMD 0402 125C Paper T/R | 0402 (1005 Metric) | CL05C560JB5NNNC | Samsung | |||
C27 | 1 | 0.022 uF | CAP, CERM, 0.022 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | C0603C223K4RACTU | Kemet | ||
C28 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0603 | 0603 | CL10C102JB8NNNC | Samsung Electro-Mechanics | ||
C30 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK | ||
D1, D2, D10 | 3 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-123 | SOD-123 | MMSD4148T1G | ON Semiconductor | ||
D3, D4 | 2 | 12 V | Diode, Zener, 12 V, 500 mW, SOD-123 | SOD-123 | MMSZ5242B-7-F | Diodes Inc. | ||
D5 | 1 | 200 V | Diode, Ultrafast, 200 V, 1 A, SMA | SMA | MURA120T3G | ON Semiconductor | ||
D6, D7 | 2 | 100 V | Diode, Switching-Bridge, 100 V, 0.8 A, MiniDIP | MiniDIP | HD01-T | Diodes Inc. | ||
D8 | 1 | 24 V | Diode, Zener, 24 V, 1 W, SMA | SMA | SMAZ24-13-F | Diodes Inc. | ||
D9 | 1 | 100 V | Diode, Schottky, 100 V, 1 A, SMA | SMA | B1100-13-F | Diodes Inc. | ||
D11 | 1 | 58 V | Diode, TVS, Uni, 58 V, SMA | SMA | SMAJ58A-13-F | Diodes Inc. | ||
D12 | 1 | Yellow | LED, Yellow, SMD | LED_0603 | 150060YS75000 | Wurth Elektronik | ||
D13 | 1 | 6.2 V | Diode, Zener, 6.2 V, 500 mW, SOD-123 | SOD-123 | MMSZ5234B-7-F | Diodes Inc. | ||
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
J1, J2 | 2 | RJ45, No LED, tab up, R/A, TH | 16.26 x 14.54 x 15.75 | 1-406541-1 | TE Connectivity | |||
J3, J4 | 2 | Terminal Block, 3.5 mm Pitch, 2x1, TH | 7.0 x 8.2 x 6.5 mm | ED555/2DS | On-Shore Technology | |||
J5 | 1 | Header, 2.54 mm, 2 x 1, Gold, R/A, SMT | Header, 2.54 mm, 2 x 1, R/A, SMT | 878980204 | Molex | |||
J6 | 1 | Header, 100 mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |||
L1 | 1 | 3.3 uH | Inductor, Shielded, Composite, 3.3 uH, 0.72 A, 0.28 ohm, SMD | SMD, 2.2 x 1.45 mm | PFL2015-332MEB | Coilcraft | ||
L2, L4, L5, L7 | 4 | 100 ohm | Ferrite Bead, 100 ohm @ 100 MHz, 1 A, 0603 | 0603 | MPZ1608D101BTD25 | TDK | ||
Q1 | 1 | 30 V | MOSFET, N-CH, 30 V, 20 A, DNH0008A (VSONP-8) | DNH0008A | CSD17579Q3A | Texas Instruments | None | |
R1, R2, R3, R6 | 4 | 75.0 | RES, 75.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0775RL | Yageo America | ||
R4 | 1 | 3.3 k | RES, 3.3 k, 5%, 0.125 W, 0805 | 0805 | ERJ-6GEYJ332V | Panasonic | ||
R5 | 1 | 3.9 | RES, 3.9, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08053R90JNEA | Vishay-Dale | ||
R7, R28 | 2 | 10 | RES, 10, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210R0JNED | Vishay-Dale | ||
R8, R11, R12, R20 | 4 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic | ||
R9 | 1 | 39 k | RES, 39 k, 5%, 0.125 W, 0805 | 0805 | ERJ-6GEYJ393V | Panasonic | ||
R10 | 1 | RES SMD 1.3 OHM 5% 1/4W 1206 | 1206 | ERJ-8GEYJ1R3V | Panasonic | |||
R13, R14 | 2 | 0.91 | RES, 0.91, 1%, 0.25 W, 0805 | 0805 | CRM0805-FX-R910ELF | Bourns | ||
R15 | 1 | 0 | RES, 1.0 K, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale | ||
R16 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0749R9L | Yageo America | ||
R17 | 1 | 24.9 k | RES, 24.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040224K9FKED | Vishay-Dale | ||
R18 | 1 | 2.43 k | RES, 2.43 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06032K43FKEA | Vishay-Dale | ||
R19, R22 | 2 | 200 k | RES, 200 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF2003X | Panasonic | ||
R21 | 1 | 200 k | RES, 200 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402200KFKED | Vishay-Dale | ||
R23 | 1 | 237 k | RES, 237 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402237KFKED | Vishay-Dale | ||
R24 | 1 | 36.5 k | RES, 36.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040236K5FKED | Vishay-Dale | ||
R25 | 1 | 100 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ101X | Panasonic | ||
R26 | 1 | 9.09 k | RES, 9.09 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04029K09FKED | Vishay-Dale | ||
R27 | 1 | 60.4 k | RES, 60.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040260K4FKED | Vishay-Dale | ||
R29 | 1 | 45.3 | RES, 45.3, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060345R3FKEA | Vishay-Dale | ||
SH-J1, SH-J2 | 2 | Shunt, 2.54 mm, Gold, Black | Shunt, 2.54 mm, Black | 60900213421 | Wurth Elektronik | |||
T1 | 1 | 350 uH | Transformer, 350 uH, SMT | 358 x 236 x 500 mil | H2019FNLT | Pulse Engineering | ||
T2 | 1 | 150 uH | Transformer, 150 uH, SMT | 14 x 16.2 mm | LDT1018-50R | Linkcom Manufacturing Co. | 750318525 | Wurth Elektronik |
TP1 | 1 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |||
TP2, TP3, TP4, TP5, TP8 | 5 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |||
TP6, TP7, TP10, TP12 | 4 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
TP9, TP13 | 2 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |||
TP11 | 1 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |||
U1 | 1 | IEEE 802.3at PoE PD with No-Opto Flyback DC-DC Controller, RJJ0023B (VSON-23) | RJJ0023B | TPS23758RJJ | Texas Instruments | Texas Instruments | ||
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
L3, L6 | 0 | 1 mH | Coupled inductor, 1 mH, 0.8 A, 0.31 ohm, SMD | 9.2 x 6 mm | 744222 | Wurth Elektronik |