SLVUBW5A June   2020  – October 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  3. 2Connector, Test Point and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 JP1 (ENABLE)
      2. 2.2.2 JP2(SYNC)
  4. 3Test Procedure
  5. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout
  6. 5Revision History

Bill of Materials

Table 4-1 lists the EVM bill of materials.

Table 4-1 Bill of Materials
DesignatorQTYValueDescriptionPackagePart NumberManufacturer
C1133uFCAP, Polymer Hybrid, 33 uF, 50 V, ±20%, 40 ohm, 6.3x7.7 SMD6.3x7.7EEHZA1H330XPPanasonic
C2, C3210uFCAP, CERM, 10 µF, 75 V, ±20%, X7R, AEC-Q200 Grade 1, 12101210CGA6P1X7R1N106M250ACTDK
C4, C5, C6, C11, C1751uFCAP, CERM, 1 µF, 50 V, ±20%, X5R, AEC-Q200 Grade 3, 06030603GRT188R61H105ME13DMuRata
C7, C8210uFCAP, CERM, 10 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 12061206CGA5L1X7R1H106K160ACTDK
C91100uFCAP, Polymer Hybrid, 100 uF, 25 V, ±20%, 30 ohm, 6.3x7.7 SMD6.3x7.7EEHZA1E101XPPanasonic
C12, C13, C1830.1uFCAP, CERM, 0.1 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B3X7R1H104K050BBTDK
C1414.7uFCAP, CERM, 4.7 µF, 16 V, ±10%, X5R, AEC-Q200 Grade 3, 06030603GRT188R61C475KE13DMuRata
C15, C2320.01uFCAP, CERM, 0.01 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B3X7R1H103K050BBTDK
C161100pFCAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 04020402CGA2B2C0G1H101J050BATDK
C19, C2020.1µF ±10% 50V Ceramic Capacitor X8L 0603 (1608 Metric)0603GCM188L81H104KA57DMurata Electronics North America
J1, J2, J3, J44Terminal, Turret, TH, DoubleKeystone1502-21502-2Keystone
J5, J6, J9, JP24Header, 100mil, 2x1, Tin, THHeader, 2 PIN, 100mil, TinPEC02SAANSullins Connector Solutions
JP11Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
L111uHInductor, Shielded, Composite, 1 µH, 18 A, 0.00618 ohm, AEC-Q200 Grade 1, SMDIND_6.4x3.1x6.6XAL6030-102MEBCoilcraft
Q1, Q22NPN LO RA 150 MM PGTL M12TSDSON-8IPZ40N04S5L7R4ATMA1Infineon
R1, R14, R15, R164102kRES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402102KFKEDVishay-Dale
R2111.3kRES, 11.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040211K3FKEDVishay-Dale
R3149.9RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040249R9FKEDVishay-Dale
R4110 mOhms ±1% 1W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element1206CRF1206-FZ-R010ELFBourns
R5, R621.00RES, 1.00, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06031R00FKEAVishay-Dale
R719.53kRES, 9.53 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04029K53FKEDVishay-Dale
R810RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04020000Z0EDVishay-Dale
R9133.2kRES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040233K2FKEDVishay-Dale
R10115.0kRES, 15.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040215K0FKEDVishay-Dale
R111150kRES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402150KFKEDVishay-Dale
R1210RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06030000Z0EAVishay-Dale
R131147kRES, 147 k, 1%, 0.1 W, 06030603RC0603FR-07147KLYageo
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP88OrangeTest Point, Miniature, Orange, THOrange Miniature Testpoint5003Keystone
U1136-V, 16-A Buck-boost ConverterVQFN-HR26TPS552882RPMTexas Instruments
C210Multilayer Ceramic Capacitors MLCC - 470pF 100V 06030603GRT1885C2A471JA02DMurata
C220680pF ±5% 100V Ceramic Capacitor C0G,0603 (1608 Metric)0603GRT1885C2A681JA02DMurata
R17, R1801.0RES, 1.0, 5%, 0.5 W, 12061206CRM1206-JW-1R0ELFBourns