SLVUC32B June   2021  – February 2022 DRA829V , TDA4VM , TDA4VM-Q1 , TPS6594-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Versions
  4. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  5. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  6. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  7. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 To Suspend-to-RAM (TO_S2R)
  8. 7Impact of NVM Changes
  9. 8References
  10. 9Revision History

Revision History

Changes from Revision A (January 2022) to Revision B (February 2022)

  • Updated titleGo
  • Updated abstractGo

Changes from Revision * (June 2021) to Revision A (January 2022)

  • syntax: lower caseGo
  • Changed all instances of legacy terminology to controller and peripheral where I2C is mentioned.Go
  • Changed all instances of legacy terminology to primary and secondary where SPMI is mentioned.Go
  • Removed the possessive form of device names and other inanimate objects.Go
  • Removed modal verbs.Go
  • Updated spelling, present tenseGo
  • Updated NVM revisionGo
  • Updated Power Connections figureGo
  • Updated PDN Power Mapping and System Features tableGo
  • Eliminated the possessive form of device names and other inanimate objects. Removed modal verbs. Removed future tense.Go
  • Removed the possessive form of device names and other inanimate objects. Replaced 'will' with present tense. Replace modal verbs.Go
  • Removed the possessive form of device names and other inanimate objects. Replaced 'will' with present tense. Replaced modal verbs.Go
  • Included description of impact to the I2C2 in the event that the I2C CRC is enabled.Go
  • Removed the possessive form of device names and other inanimate objects. Replaced modal verbs.Go
  • Added TPS65941111-Q1 nINT in System Level Safety Feastures Table .Go
  • Updated Device ID NVM settingsGo
  • Added FAST_VCCA_OVP and LPM_EN_DISABLES_VCCA_VMONGo
  • Updated Interrupt Settings for nINT readback and VCCA over-voltage and undervoltage.Go
  • Updated location of NINT_READBACK_MASK, NRSTOUT_READBACK_MASK, and PFSM_ERR_MASKGo
  • Updated FAST_BISTGo
  • Added CUSTOMER_NVM_ID_REGGo
  • Inclusive language.Go
  • Eliminated the possessive form of device names and other inanimate objects.Go
  • Added note to State Transition Triggers for I2C_2Go
  • Replace future tense with present.Go
  • Replaced future tense with present.Go
  • Updated tense to present.Go
  • Updated tense to presentGo
  • Updated tense.Go
  • Updated tense.Go
  • Updated tense.Go
  • Updated tense.Go
  • Updated tense. Removed modal verbs.Go
  • Added Section 7 Go
  • Added reference to PDN-0C.Go