SLVUC72C October   2021  – November 2022 TPSI3050-Q1

 

  1.   Abstract
  2.   Trademarks
  3.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  5. 2Connection Descriptions
  6. 3Operating Modes
    1. 3.1 Two-Wire Mode
    2. 3.2 Three-Wire Mode
  7. 4Load Configurations
  8. 5Schematic
  9. 6Layout
  10. 7Bill of Materials
  11. 8Revision History

Introduction

The TPSI3050-Q1 is a fully integrated isolated switch driver, that when combined with an external power switch, forms a complete isolated solid state relay solution. The TPSI3050-Q1 is designed for automotive and industrial applications such as battery management systems, EV/HEV on-board chargers, replacing mechanical relays with SSR, DC link pre-charging, and more. The TPSI3050-Q1 seamlessly replaces relays without need for a secondary side supply while leveraging unique isolation technology integrated in a compact SOIC package. The TPSI3050-Q1 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found using traditional mechanical relays and optocouplers.

Figure 1-1 PCB View