SLVUCG5
January 2023
TPS7H1111-SP
PRODUCTION DATA
TPS7H1111EVM-CVAL
Trademarks
1
Introduction
1.1
Related Information
1.2
Features
1.3
Applications
2
Setup
2.1
Input/Output Connectors and Jumper Descriptions
2.1.1
Jumpers
2.1.2
Test Points
2.2
Equipment Setup
3
Operation
4
Adjustable Operation
5
Test Results
5.1
Enable and Soft Start Timing
5.2
PSRR
5.3
Stability
5.4
Noise Spectral Density
6
Board Layout
7
Schematic
8
Bill of Materials
1.2
Features
Radiation Performance
Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100 krad(Si)
Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75 MeV-cm
2
/mg
Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 75 MeV-cm
2
/mg
Ultra-Low Noise: 1.71 µV
RMS
(typ), 10 Hz - 100 kHz
High power-supply rejection ratio, PSRR (typ):
109 dB at 100 Hz
71 dB at 100 kHz
66 dB at 1 MHz
Input voltage range from 0.85 V to 7 V
Bias supply of 2.2 V to 14 V to minimize power dissipation
Output voltage as low as 0.4 V
Up to 1.5-A output current
Excellent output accuracy over line and load:
+1.1% / –1.3% across temperature
+0.9% / -0.7% at 25°C
Low-dropout: 215 mV (typ) at 1.5 A
Programmable soft start control (SS_SET)
Open-drain power good (PG) indicator
Configurable power good threshold (FB_PG)
Exposed control loop with the external compensation STAB pin
Internal current limit with configurable behavior
Capable of current sharing to enable higher currents