SLVUCI4B february 2023 – may 2023 TPS7H5001-SP
The sensing circuit of the buck converter was set-up with a similar time period to the inductance and parasitic resistance of the output inductor. This process allows for a triangle wave similar to the output current to be generated from a resistor and capacitor in parallel with the output inductor.