SLVUCJ7 October 2023 TPS25730
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x31 | RX_SINK_CAPS | RO | 29 | yes | Cleared on disconnect, or Hard Reset. |
Bits | Name | Description | |
---|---|---|---|
Bytes 26-29: PDO #7 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo7 | Seventh Sink Capabilities PDO received. | |
Bytes 22-25: PDO #6 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo6 | Sixth Sink Capabilities PDO received. | |
Bytes 18-21: PDO #5 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo5 | Fifth Sink Capabilities PDO received. | |
Bytes 14-17: PDO #4 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo4 | Fourth Sink Capabilities PDO received. | |
Bytes 10-13: PDO #3 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo3 | Third Sink Capabilities PDO received. | |
Bytes 6-9: PDO #2 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo2 | Second Sink Capabilities PDO received. | |
Bytes 2-5: PDO #1 (treated as a 32-bit little endian value) | |||
31:0 | SinkPdo1 | First Sink Capabilities PDO received. | |
Byte 1: Header | |||
7:3 | Reserved | ||
2:0 | numValidPDOs | Number of valid PDOs in this register. Each PDO is 4 bytes (max of 7). |