SLVUCK4A march 2023 – july 2023 TPS25948
Table 7-1 lists the EVM BOM.
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | PSIL225 | Any | ||
C1, C14 | 2 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1V105K080AC | TDK |
C2, C15 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1H104K080AA | TDK |
C3, C16 | 2 | 220uF | CAP, AL, 220 uF, 35 V, +/- 20%, 0.15 ohm, SMD | SMT Radial G | EEE-FC1V221P | Panasonic |
C4, C17 | 2 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
C5, C18 | 2 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | 8.85012E+11 | Wurth Elektronik |
C6, C19 | 2 | 220 pF | CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C221K5RACTU | Kemet |
C7, C20 | 2 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C222K5RAC | Kemet |
C8, C11, C21, C24 | 4 | 0.022uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603X223K5RACTU | Kemet |
C9, C22 | 2 | 3300 pF | CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603X332K5RACTU | Kemet |
C10, C23 | 2 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | GRM1885C1H103JA01D | MuRata |
C12, C13 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | 06035C104KAT2A | AVX |
D1 | 1 | SPLYGD1 | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On |
D2, D8 | 2 | 30 V | Diode, Schottky, 30 V, 3 A, SMA | SMA | B330A-13-F | Diodes Inc. |
D3 | 1 | FLTB1 | LED, Red, SMD | Red 0805 LED | LTST-C170KRKT | Lite-On |
D5, D6 | 2 | 30 V | Diode, Schottky, 30 V, 0.2 A, SOD-323 | SOD-323 | BAT54WS-7-F | Diodes Inc. |
D7 | 1 | SPLYGD2 | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On |
FID1, FID3, FID5 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J11, J12 | 4 | Terminal Block, 2x1, 5.08mm, TH | 10.16x15.2x9mm | 282841-2 | TE Connectivity | |
J3, J4, J13, J14, J17 | 5 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
J5, J7, J8, J15, J18, J19 | 6 | Header, 100mil, 3x2, Tin, TH | 3x2 Header | PEC03DAAN | Sullins Connector Solutions | |
J6, J16 | 2 | Header, 100mil, 4x2, Tin, TH | Header, 4x2, 100mil, Tin | PEC04DAAN | Sullins Connector Solutions | |
J9, J20, J21 | 3 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
Q1, Q2 | 2 | 60 V | MOSFET, N-CH, 60 V, 115 A, SOT-23 | SOT-23 | 2N7002 | Fairchild Semiconductor |
R1, R16 | 2 | 10k | 10 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film | 603 | CRT0603-BY-1002ELF | Bourns Inc. |
R2, R17 | 2 | 1k | 1 kOhms ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Moisture Resistant Thick Film | 603 | AC0603FR-071KL | Yageo |
R3, R4, R18, R19 | 4 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, 0603 | 603 | RC0603FR-071ML | Yageo America |
R5, R20 | 2 | 124k | RES, 124 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603124KFKEA | Vishay-Dale |
R6 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071KL | Yageo |
R7, R8, R21, R22 | 4 | 100 | RES, 100, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100RL | Yageo |
R9, R23 | 2 | 4.75k | RES, 4.75 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-074K75L | Yageo |
R10, R24 | 2 | 1.58k | RES, 1.58 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071K58L | Yageo America |
R11, R25 | 2 | 1.07k | RES, 1.07 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071K07L | Yageo America |
R12, R26 | 2 | 536 | RES, 536, 1%, 0.1 W, 0603 | 603 | RC0603FR-07536RL | Yageo |
R13, R27 | 2 | 95.3k | RES, 95.3 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0795K3L | Yageo |
R14, R28 | 2 | 78.7k | RES, 78.7 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0778K7L | Yageo |
R15, R29 | 2 | 59.0k | RES, 59.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0759KL | Yageo |
S1, S2 | 2 | Switch, SPST-NO, 0.05 A, 12 VDC, SMT | 3.9x2.9mm | SKRKAEE020 | Alps | |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16 | 15 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP14, TP15 | 4 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP3 | 1 | Test Point, Multipurpose, Orange, TH | Orange Multipurpose Testpoint | 5013 | Keystone | |
TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP16, TP17, TP18, TP19, TP20, TP21, TP22 | 14 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
TP11, TP12, TP13, TP23, TP24, TP25 | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
U1 | 1 | 23 V, 12 mΩ, 8 A eFuse with True Reverse Current Blocking | PowerWCSP12 | TPS259480AYWPR | Texas Instruments | |
U2, U5 | 2 | 22-V Precision Surge Protection Clamp, DRV0006A (WSON-6) | DRV0006A | TVS2200DRVR | Texas Instruments | |
U3 | 1 | 100 mA, Quasi Low-Dropout Linear Voltage Regulator, 3-pin SOT-23, Pb-Free | DBZ0003A | LM3480IM3-3.3/NOPB | Texas Instruments | |
U4 | 1 | 3.2 - 23 V, 12 mΩ, 8 A eFuse with True Reverse Current Blocking | PowerWCSP12 | TPS259482LYWPR | Texas Instruments | |
D4, D9 | 0 | DIODE SCHOTTKY 30 V 500 MA SOD323 | SOD323 | B0530WS-7-F | Diodes Inc. | |
R30, R31 | 0 | 0 | 0 Ohms Jumper Chip Resistor Wide 1812 (4532 Metric), 1218 Moisture Resistant Thick Film | 1218 | RC1218JK-070RL | Yageo |