SLVUCN6 February   2023 TPS274C65

 

  1.   Abstract
  2. 1Description
  3. 2Get Started
  4. 3Features
  5. 4Applications
  6. 5Introduction
  7. 6TPS274C65 Configurator Software
    1. 6.1 Software Usage
    2. 6.2 Header File
  8. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
  9. 8Bill of Materials (BOM)
  10. 9Additional Information
    1. 9.1 Trademarks

Bill of Materials (BOM)

Designator Quantity Description PartNumber Manufacturer
!PCB1 1 Printed Circuit Board TPS274C65USB Any
1 1 Crystal, 16 MHz, 8pF, SMD, 3.2x0.75x2.5mm NX3225GA-16.000M-STD-CRG-1 NDK
C1, C14 2 CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 GCM155C71A105KE38D MuRata
C2, C10, C12 3 CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 GCM155R71E103KA37D MuRata
C3, C4 2 CAP, CERM, 10 pF, 50 V,+/- 1%, C0G/NP0, 0402 GRM1555C1H100FA01D MuRata
C5, C6, C9, C11, C13 5 CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 GRM155R61E104KA87D MuRata
C7 1 CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0603 GRM188R61C225KE15D MuRata
C8, C16 2 CAP, CERM, 24 pF, 50 V, +/- 5%, C0G/NP0, 0603 GRM1885C1H240JA01D MuRata
C15 1 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 C1005X7R1H104K050BB TDK
C17, C31 2 CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 CGA4J3X7R1H225K125AB TDK
C18, C21, C25, C30, C32, C35, C36, C38 8 CAP, CERM, 0.022 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 CGA3E2X7R2A223K080AA TDK
C19, C33 2 CAP, CERM, 4.7 uF, 80 V, +/- 10%, X7R, 1210 GRM32ER71K475KE14L MuRata
C20, C34 2 CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 GCJ188R72A104KA01D MuRata
C22, C24 2 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 C1608X7R1H104K080AA TDK
C23 1 CAP, CERM, 2.2 uF, 50 V, +/- 20%, X7R, 0805 C2012X7R1H225M125AC TDK
C26, C27 2 CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 GCM31CR71A226KE02 MuRata
C28 1 CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 8.85012E+11 Wurth Elektronik
C29, C37 2 CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 GCM1885C2A101JA16D MuRata
D1 1 LED, Green, SMD, 0805 LTST-C171GKT Lite-On
D2 1 LED, RGB, SMD, 1.6x1.6mm 19-337/R6GHBHC-A01/2T Everlight
F1, F2, F3, F4, F5, F6, F7, F8 8 LED, Red, SMD, 2-Leads, Body 1.3x0.8mm LS L29K-G1J2-1-Z OSRAM
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
J1 1 USB - C (Type - C) USB 2.0 Receptacle Connector 24 Position Surface Mount, Right Angle; Through Hole, CONN_USB_9MM58_7MM53 USB4105-GF-A GCT
J2 1 Header (Shrouded), 1.27mm, 5x2, Gold, SMT FTSH-105-01-F-DV-K Samtec
J3, J4, J5, J6, J7, J11, J12, J13, J14 9 Panel Socket, 24A, R/A, Gold, TH FCR7350R Cliff Electronic Components
J8, J9, J10 3 Panel Socket, 24A, R/A, Gold, TH FCR7350B Cliff Electronic Components
L1 1 Inductor, Drum Core, Ferrite, 15 uH, 1.5 A, 0.12 ohm, SMD, 5.8x4.5x5.2mm NPI54C150MTRF NIC Components
Q1, Q2, Q3, Q4, Q5, Q6, Q7, Q8 8 MOSFET, N-CH, 60 V, 35 A, DNH0008A (VSONP-8) CSD18543Q3A Texas Instruments
R1, R2 2 RES, 330, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 CRCW0402330RFKED Vishay-Dale
R3, R4, R5, R12, R25, R30 6 RES, 10.0 k, 1%, 0.063 W, 0402 RC0402FR-0710KL Yageo America
R6 1 RES, 100, 1%, 0.1 W, 0402 ERJ-2RKF1000X Panasonic
R7, R8, R9, R10 4 RES, 33.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 RMCF0402FT33R0 Stackpole Electronics Inc
R11 1 RES, 0, 5%, 0.1 W, 0603 ERJ-3GEY0R00V Panasonic
R13, R14, R15, R16, R17, R18 6 RES, 49.9, 1%, 0.063 W, 0402 RC0402FR-0749R9L Yageo America
R19 1 RES, 24, 5%, 0.1 W, 0603 CRCW060324R0JNEA Vishay-Dale
R20, R23 2 RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 ERJ-3GEYJ472V Panasonic
R21 1 RES, 110, 0.5%, 0.1 W, 0603 RT0603DRE07110RL Yageo America
R22 1 RES, 16.0, 0.1%, 0.1 W, 0603 RT0603BRD0716RL Yageo America
R24, R28, R29, R33 4 RES, 390, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW0603390RJNEA Vishay-Dale
R26 1 RES, 23.7 k, 0.1%, 0.125 W, 0805 RT0805BRD0723K7L Yageo America
R27, R32 2 RES, 1.00 k, 1%, 0.25 W, 0805 ERJ-P06F1001V Panasonic
R31 1 RES, 59.0 k, 0.1%, 0.125 W, 0805 RT0805BRD0759KL Yageo America
S1, S2, S3, S4, S5, S6, S7, S8 8 LED, Green, SMD, 1.7x0.65x0.8mm LG L29K-G2J1-24-Z OSRAM
U1 1 High performance 32-bit ARM(R) Cortex(R)-M4F based MCU, PM0064A (LQFP-64) TM4C123GH6PMI7R Texas Instruments
U2 1 Linear Voltage Regulator IC 1 Output 500mA SOT-23-5 TLV75801PDBVT Texas Instruments
U3 1 High Speed, Robust EMC, Reinforced Six-Channel Digital Isolator, DW0016B (SOIC-16) ISO7763DWR Texas Instruments
U4, U6 2 65-mΩ, Quad-Channel Smart High-Side Switch with SPI interface and Diagnostics, VQFN40 TPS274C65AS Texas Instruments
U5 1 LMR36503/06-Q1 Wide Input 60-V Synchronous, DC-DC Buck Converter, RPE0009A (VQFN-9) LMR36506R3RPET Texas Instruments
Y1 1 Crystal, 32.768 kHz, 12.5pF, SMD, 1.4x1.4x5.0mm MS3V-T1R 32.768KHZ +/-20PPM 12.5PF Micro Crystal AG