SLVUCN7 January   2023

 

  1.   TPS61299EVM-103 Evaluation Module
  2.   Trademarks
  3. 1Schematic
  4. 2Bill of Materials
  5. 3Board Layout

Bill of Materials

Table 2-1 lists the TPS61299EVM-103 BOM.

Table 2-1 Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
!PCB 1 Printed Circuit Board BMC103 Any
C1, C4 2 2.2uF CAP, CERM, 2.2 uF, 10 V, +/- 20%, X5R, 0402 0402 GRM155R61A225ME95 MuRata
C2 1 4.7uF CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 0603 GRM188Z71A475ME15D MuRata
C3 1 150uF CAP, TA, 150 uF, 10 V, +/- 10%, 0.1 ohm, SMD 7343-31 T495D157K010ATE100 Kemet
C5, C6 2 22uF CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0603 0603 GRM187R61A226ME15D MuRata
J1, J4 2 Header, 2.54 mm, 6x1, Gold, TH Header, 2.54mm, 6x1, TH 61300611121 Wurth Elektronik
J2, J3 2 Header, 2.54 mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
J5 1 Connector Header Through Hole 42 position 0.100" (2.54mm) HDR42 TSW-121-23-L-D Samtec
L1 1 1uH Power Choke Coil 100% lead pb free DC/DC Converter for CPU 1.6mm x 0.8mm 1uH 20% S Type 0603 HTTH16080H-1R0MSR-99 Cyntec
R1 1 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R2 1 3.01k RES, 3.01 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04023K01FKED Vishay-Dale
R3 1 4.75k RES, 4.75 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K75FKED Vishay-Dale
R4 1 6.19k RES, 6.19 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04026K19FKED Vishay-Dale
R5 1 7.87k RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04027K87FKED Vishay-Dale
R6 1 9.76k RES, 9.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04029K76FKED Vishay-Dale
R7 1 12.1k RES, 12.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040212K1FKED Vishay-Dale
R8 1 14.7k RES, 14.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040214K7FKED Vishay-Dale
R9 1 18.2k RES, 18.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040218K2FKED Vishay-Dale
R10 1 22.6k RES, 22.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040222K6FKED Vishay-Dale
R11 1 28.7k RES, 28.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040228K7FKED Vishay-Dale
R12 1 49.9k RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249K9FKED Vishay-Dale
R13 1 75.0k RES, 75.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040275K0FKED Vishay-Dale
R14 1 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R15 1 124k RES, 124 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402124KFKED Vishay-Dale
R16 1 154k RES, 154 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402154KFKED Vishay-Dale
R17 1 191k RES, 191 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402191KFKED Vishay-Dale
R18 1 237k RES, 237 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402237KFKED Vishay-Dale
R19 1 294k RES, 294 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402294KFKED Vishay-Dale
R20 1 365k RES, 365 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402365KFKED Vishay-Dale
SH-JP1, SH-JP2, SH-JP3 3 Single Operation 2.54mm Pitch Open Top Jumper Socket Single Operation 2.54mm Pitch Open Top Jumper Socket M7582-05 Harwin
TP1 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
U1 1 Synchronous Boost Converter with Ultra-Low Quiescent Current 0.7-5.5V Output Voltage: 1.8-5.5V Adjustable DSBGA6 TPS61299YBG Texas Instruments