SLVUCS3
October 2023
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Jumper Information
2.2
Test Points
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
On-board 3.3-V buck-converter allowing for external VDD and lower device Iq
Operating voltage 12 V-36 V
Programmable current limit with external resistor
Operating free-air temperature: –40 to 125°C