SLVUCT1 April   2024 TPSM64406

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Connections
    2. 2.2 EVM Setup
      1. 2.2.1 Input Connections
      2. 2.2.2 Output Connections
  8. 3Implementation Results
    1. 3.1 Test Equipment
    2. 3.2 Test Data and Performance Curves
      1. 3.2.1 Efficiency and Load Regulation Performance
      2. 3.2.2 Waveforms and Plots
      3. 3.2.3 EMI Performance
      4. 3.2.4 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content
    2. 6.2 Custom Design With WEBENCH Tools

Specification

Table 1-1 Electrical Performance Specifications Unless otherwise indicated, VIN = 12V, VOUT = 5.0V, IOUT = 12A and fSW = 1MHz.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Input supply voltage range VIN range 6(3) 36 V
VIN_EMI range 12 36 V
Input current Input current at VIN 12 A
Input current at VIN_EMI 8 A
OUTPUT CHARACTERISTICS(1)
Output voltage Selectable 5.0V 4.9 5.0 5.1 V
Output voltage Selectable 3.3V 3.234 3.3 3.366 V
Output current 0 6 A
SYSTEM CHARACTERISTICS
Default switching frequency, fSW 2.1 MHz
Full-load efficiency(2) VIN = 12V, IOUT1 = 12A 91%
VIN = 24V, IOUT = 12A 87%
Default output voltages and switching frequency are 5V or 3.3V selectable and 1MHz, respectively.
The recommended airflow is 200 LFM when operating
The EVM operates when the input voltage is in the range of 3V to 6V, but enters a dropout mode if there is insufficient input voltage to regulate output voltages.