SLVUCT4 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C8
    4. 2.4 Precautions
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Specification

Table 2-2 provides the summary of the TPS61377EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification
Parameter Test Condition Value Unit
Input voltage 9-16 V
Output voltage 24 V
Typical peak current limit RLIM = 14.4 kΩ 6 A
RLIM = 57.6 kΩ 1.5 A
Default switching frequency 650 kHz