SLYU066 October   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 TMAG3001 EVM Components
    2. 2.2 SCB LEDs
  9. 3Software
    1. 3.1 Quick Start Setup
    2. 3.2 EVM Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
        2. 3.2.1.2 Firmware
          1. 3.2.1.2.1 Updating Firmware on SCB
        3. 3.2.1.3 GUI Setup and Usage
          1. 3.2.1.3.1 Initial Setup
          2. 3.2.1.3.2 GUI Operation
      2. 3.2.2 Rotate and Push Demo
      3. 3.2.3 CRC Calculator
      4. 3.2.4 Direct EVM Serial Communication
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

SCB LEDs

Three LEDs on the SCB board are used to indicate status:

  • LED D5 is a green LED that is ON whenever the USB is connected to the SCB, which also powers the SCB and any connected TMAG3001 devices.
  • LED D4 is a red LED that indicates the status of the INT pin of the connected TMAG3001 device. The SCB firmware polls the state of the TMAG3001 INT pin and turns on LED D4 when the TMAG3001 INT pin is asserted low.
    • Note: This feature is only enabled when Collect Data has been pressed in the Rotate & Push tab inside the Results Data page.
  • LED D1 is a green LED that indicates that the TMAG3001 EVM firmware is loaded on the board and the EVM is not in DFU mode. If the EVM enters DFU mode, whether through software or hardware, this LED is turned off while LED D5 remains on.