SLYY204C January   2021  – February 2024 AMC1300 , AMC1302 , AMC1302-Q1 , AMC1305M25-Q1 , AMC1311 , AMC1311-Q1 , AMC131M03-Q1 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1411 , AMC3301 , AMC3301-Q1 , AMC3330 , AMC3330-Q1 , AMC3336 , AMC3336-Q1 , ISOW1044 , ISOW1412 , ISOW7741 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844 , UCC12040 , UCC12041-Q1 , UCC12050 , UCC12051-Q1 , UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1 , UCC21222-Q1 , UCC21530-Q1 , UCC21540 , UCC21710-Q1 , UCC21750-Q1 , UCC23513 , UCC25800-Q1 , UCC5870-Q1

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   What is galvanic isolation?
  5.   High-voltage galvanic isolation concerns
  6.   Methods of isolation
    1.     Optical isolation
    2.     Capacitive isolation
    3.     Magnetic isolation
    4.     Achieve isolation needs reliably while reducing solution size and cost
    5.     EV applications
    6.     Grid infrastructure applications
    7.     Factory automation applications
    8.     Motor-drive applications
  7.   Conclusion
  8.   Additional resources

Achieve isolation needs reliably while reducing solution size and cost

Different applications require different isolation approaches. Let’s look at a few examples of how TI ICs can help solve a high-voltage isolation need with very high reliability while also reducing solution size and cost.