SNAA360 June   2022 ADC32RF54 , ADC32RF55 , AFE7950 , LMX1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Cascaded LMX1204 Design
  4. 2Results
    1. 2.1 Single Device Performance
    2. 2.2 Cascaded Device Performance
    3. 2.3 Detailed Results
      1. 2.3.1 1 GHz Performance
      2. 2.3.2 3 GHz Performance
      3. 2.3.3 6 GHz Performance
      4. 2.3.4 10 GHz Performance
      5. 2.3.5 12.8 GHz Performance
    4. 2.4 Cascaded LMX1204 Performance With ADC32RF54
    5. 2.5 Cascaded LMX1204 Performance With AFE7950
  5. 3Summary
  6. 4References

Detailed Results

This section highlights performance at each of the individually tested frequencies and compares the results alongside the SMA100B clock source. Device performance is captured at the frequencies: 1 GHz, 3 GHz, 6 GHz, 10 GHz, and 12.8 GHz. For the following measurements, please note:

  • All LMX1204 devices are from the same production lot.
  • The output power for the SMA100B measurement matches the cascaded LMX1204 design output level.
  • All LMX1204 devices have the output power set to maximum level (unless mentioned otherwise).