SNAA390 july   2023 LMK6C , LMK6D , LMK6H , LMK6P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Test Standards and Test Setup
    1. 2.1 Test Standards
    2. 2.2 Test Setup in Vibration Lab
  6. 3Sinusoidal Vibration, Random Vibration, and Mechanical Shock Tests
    1. 3.1 Sinusoidal Vibration Test
      1. 3.1.1 Procedure for Sinusoidal Vibration Test
      2. 3.1.2 Results From Sinusoidal Vibration Test
    2. 3.2 Random Vibration Test
      1. 3.2.1 Procedure for Random Vibration Test
      2. 3.2.2 Results From Random Vibration Test
    3. 3.3 Mechanical Shock Test
      1. 3.3.1 Procedure for Mechanical Shock Test
      2. 3.3.2 Results From Mechanical Shock Test
  7. 4Comparison of BAW Oscillator Vibration Performance With Crystal Oscillator
    1. 4.1 Comparison Test Setup
    2. 4.2 Comparison Test Results
  8. 5Summary
  9. 6References

Summary

Based on the sinusoidal, random vibration and Mechanical Shock tests and the test results shown in this application note, the following are key observations.

  • BAW oscillators are not damaged and work normally during and after sinusoidal, random vibration, and mechanical shock tests.
  • Based on the sinusoidal vibration test, the vibration sensitivity for the BAW oscillators is less the 2 ppb/g across all type of packages, as well as single-ended and differential-ended output types.
  • Based on the random vibration test, the jitter is not degraded and the device performance has no significant variations before, during, and after the test.
  • Based on the mechanical shock test, the ppm variation during the 1500 g acceleration test is less than 0.5 ppm.

These results show that BAW oscillators are robust and highly reliable and immune to the vibration and mechanical shock.