SNAS348G May 2006 – April 2016
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VA | 6.5 | V | ||
Voltage on any input pin | –0.3 | 6.5 | V | |
Input current at any pin(4) | 10 | mA | ||
Package input current(4) | 20 | mA | ||
Power consumption at TA = 25°C | See(5) | |||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Machine model (MM) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VA | Supply voltage | 2.7 | 5.5 | V | |
VREFIN | Reference voltage | 1 | VA | V | |
Digital input voltage(2) | 0 | 5.5 | V | ||
Output load | 0 | 1500 | pF | ||
SCLK frequency | 40 | MHz | |||
TA | Operating temperature | –40 | 105 | °C |
THERMAL METRIC(1) | DAC124S085 | UNIT | ||
---|---|---|---|---|
DGS (VSSOP) | DSC (WSON) | |||
10 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 240 | 250 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.3 | 40.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.9 | 23.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.8 | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 77.6 | 23.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 4.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE | |||||||
Resolution | –40°C ≤ TA ≤ 105°C | 12 | Bits | ||||
Monotonicity | –40°C ≤ TA ≤ 105°C | 12 | Bits | ||||
INL | Integral non-linearity | TA = 25°C | ±2.4 | LSB | |||
–40°C ≤ TA ≤ 105°C | ±8 | ||||||
DNL | Differential non-linearity | VA = 2.7 V to 5.5 V | TA = 25°C | ±0.2 | LSB | ||
–40°C ≤ TA ≤ 105°C | –0.5 | 0.7 | |||||
VA = 4.5 V to 5.5 V(2) | TA = 25°C | ±0.15 | LSB | ||||
–40°C ≤ TA ≤ 105°C | ±0.5 | ||||||
ZE | Zero code error | IOUT = 0 mA | TA = 25°C | 4 | mV | ||
–40°C ≤ TA ≤ 105°C | 15 | ||||||
FSE | Full-scale error | IOUT = 0 mA | TA = 25°C | –0.1% | FSR | ||
–40°C ≤ TA ≤ 105°C | –0.75% | ||||||
GE | Gain error | All ones loaded to DAC register |
TA = 25°C | –0.2% | FSR | ||
–40°C ≤ TA ≤ 105°C | –1% | ||||||
ZCED | Zero code error drift | –20 | µV/°C | ||||
TC GE | Gain error tempco | VA = 3 V | –0.7 | ppm/°C | |||
VA = 5 V | –1 | ppm/°C | |||||
OUTPUT CHARACTERISTICS | |||||||
Output voltage range(2) | –40°C ≤ TA ≤ 105°C | 0 | VREFIN | V | |||
IOZ | High-impedance output leakage current(2) | –40°C ≤ TA ≤ 105°C | ±1 | µA | |||
ZCO | Zero code output | VA = 3 V, IOUT = 200 µA | 1.3 | mV | |||
VA = 3 V, IOUT = 1 mA | 6 | mV | |||||
VA = 5 V, IOUT = 200 µA | 7 | mV | |||||
VA = 5 V, IOUT = 1 mA | 10 | mV | |||||
FSO | Full-scale output | VA = 3 V, IOUT = 200 µA | 2.984 | V | |||
VA = 3 V, IOUT = 1 mA | 2.934 | V | |||||
VA = 5 V, IOUT = 200 µA | 4.989 | V | |||||
VA = 5 V, IOUT = 1 mA | 4.958 | V | |||||
IOS | Output short-circuit current (source) | VA = 3 V, VOUT = 0 V, Input Code = FFFh | –56 | mA | |||
VA = 5 V, VOUT = 0 V, Input Code = FFFh | –69 | mA | |||||
IOS | Output short-circuit current (sink) | VA = 3 V, VOUT = 3 V, Input Code = 000h | 52 | mA | |||
VA = 5 V, VOUT = 5 V, Input Code = 000h | 75 | mA | |||||
IO | Continuous output current(2) | Available on each DAC output, –40°C ≤ TA ≤ 105°C |
11 | mA | |||
CL | Maximum load capacitance | RL = ∞ | 1500 | pF | |||
RL = 2 kΩ | 1500 | pF | |||||
ZOUT | DC output impedance | 7.5 | Ω | ||||
REFERENCE INPUT CHARACTERISTICS | |||||||
VREFIN(3) | Input range minimum | TA = 25°C | 0.2 | V | |||
–40°C ≤ TA ≤ 105°C | 1 | ||||||
Input range maximum | –40°C ≤ TA ≤ 105°C | VA | V | ||||
Input impedance | 30 | kΩ | |||||
LOGIC INPUT CHARACTERISTICS | |||||||
IIN | Input current(2) | –40°C ≤ TA ≤ 105°C | ±1 | µA | |||
VIL | Input low voltage(2) | VA = 3 V | TA = 25°C | 0.9 | V | ||
–40°C ≤ TA ≤ 105°C | 0.6 | ||||||
VA = 5 V | TA = 25°C | 1.5 | V | ||||
–40°C ≤ TA ≤ 105°C | 0.8 | ||||||
VIH | Input high voltage(2) | VA = 3 V | TA = 25°C | 1.4 | V | ||
–40°C ≤ TA ≤ 105°C | 2.1 | ||||||
VA = 5 V | TA = 25°C | 2.1 | V | ||||
–40°C ≤ TA ≤ 105°C | 2.4 | ||||||
CIN | Input capacitance(2) | –40°C ≤ TA ≤ 105°C | 3 | pF | |||
POWER REQUIREMENTS | |||||||
VA(3) | Supply voltage minimum | –40°C ≤ TA ≤ 105°C | 2.7 | V | |||
Supply voltage maximum | –40°C ≤ TA ≤ 105°C | 5.5 | V | ||||
IN | Normal supply current | fSCLK = 30 MHz, output unloaded, VA = 2.7 V to 3.6 V |
TA = 25°C | 360 | µA | ||
–40°C ≤ TA ≤ 105°C | 485 | ||||||
fSCLK = 30 MHz, output unloaded, VA = 4.5 V to 5.5 V |
TA = 25°C | 480 | µA | ||||
–40°C ≤ TA ≤ 105°C | 650 | ||||||
fSCLK = 0 MHz, output unloaded, VA = 2.7 V to 3.6 V | 330 | µA | |||||
fSCLK = 0 MHz, output unloaded, VA = 4.5 V to 5.5 V | 440 | µA | |||||
IPD | Power-down supply current(2) | All PD modes, output unloaded, SYNC = DIN = 0 V after PD mode loaded, VA = 2.7 V to 3.6 V |
TA = 25°C | 0.1 | µA | ||
–40°C ≤ TA ≤ 105°C | 1 | ||||||
All PD modes, output unloaded, SYNC = DIN = 0 V after PD mode loaded, VA = 4.5 V to 5.5 V |
TA = 25°C | 0.15 | µA | ||||
–40°C ≤ TA ≤ 105°C | 1 | ||||||
PN | Normal supply power | fSCLK = 30 MHz, output unloaded, VA = 2.7 V to 3.6 V |
TA = 25°C | 1.1 | mW | ||
–40°C ≤ TA ≤ 105°C | 1.7 | ||||||
fSCLK = 30 MHz, output unloaded, VA = 4.5 V to 5.5 V |
TA = 25°C | 2.4 | mW | ||||
–40°C ≤ TA ≤ 105°C | 3.6 | ||||||
fSCLK = 0 MHz, output unloaded |
VA = 2.7V to 3.6 V | 1 | mW | ||||
VA = 4.5 V to 5.5 V | 2.2 | mW | |||||
PPD | Power-down supply power(2) | All PD modes, output unloaded, SYNC = DIN = 0 V after PD mode loaded |
VA = 2.7 V to 3.6 V | 0.3 | 3.6 | µW | |
VA = 4.5 V to 5.5 V | 0.8 | 5.5 | µW |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fSCLK | SCLK frequency | TA = 25°C | 40 | MHz | |||
–40°C ≤ TA ≤ 105°C | 30 | ||||||
ts | Output voltage settling time(2) | 400h to C00h code change RL = 2 kΩ, CL = 200 pF |
TA = 25°C | 6 | µs | ||
–40°C ≤ TA ≤ 105°C | 8.5 | ||||||
SR | Output slew rate | 1 | V/µs | ||||
Glitch impulse | Code change from 800h to 7FFh | 12 | nV-sec | ||||
Digital feedthrough | 0.5 | nV-sec | |||||
Digital crosstalk | 1 | nV-sec | |||||
DAC-to-DAC crosstalk | 3 | nV-sec | |||||
Multiplying bandwidth | VREFIN = 2.5 V ± 0.1 Vpp | 160 | kHz | ||||
Total harmonic distortion | VREFIN = 2.5 V ± 0.1 Vpp input frequency = 10 kHz |
70 | dB | ||||
tWU | Wake-up time | VA = VREF = 3 V | 6 | µs | |||
VA = VREF = 5 V | 39 | µs | |||||
1/fSCLK | SCLK cycle time | TA = 25°C | 25 | ns | |||
–40°C ≤ TA ≤ 105°C | 33 | ||||||
tCH | SCLK high time | TA = 25°C | 7 | ns | |||
–40°C ≤ TA ≤ 105°C | 10 | ||||||
tCL | SCLK low time | TA = 25°C | 7 | ns | |||
–40°C ≤ TA ≤ 105°C | 10 | ||||||
tSS | SYNC set-up time prior to SCLK falling edge |
TA = 25°C | 4 | ns | |||
–40°C ≤ TA ≤ 105°C | 10 | ||||||
tDS | Data set-up time prior to SCLK falling edge |
TA = 25°C | 1.5 | ns | |||
–40°C ≤ TA ≤ 105°C | 3.5 | ||||||
tDH | Data hold time after SCLK falling edge |
TA = 25°C | 1.5 | ns | |||
–40°C ≤ TA ≤ 105°C | 3.5 | ||||||
tCFSR | SCLK fall prior to rise of SYNC |
TA = 25°C | 0 | ns | |||
–40°C ≤ TA ≤ 105°C | 3 | ||||||
tSYNC | SYNC high time | TA = 25°C | 6 | ns | |||
–40°C ≤ TA ≤ 105°C | 10 |