SNAS407H August 2007 – April 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage, VA | 6.5 | V | ||
Voltage on any Input Pin | −0.3 | 6.5 | V | |
Input Current at Any Pin(2) | 10 | mA | ||
Package Input Current(2) | 30 | mA | ||
Power Consumption at TA = 25°C | See (3) | |||
Junction Temperature | 150 | °C | ||
Storage Temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating Temperature Range | −40 ≤ TA ≤ +125 | °C | ||
Supply Voltage, VA | 2.7 | 5.5 | V | |
Reference Voltage, VREF1,2 | 0.5 | VA | V | |
Digital Input Voltage(1) | 0.0 | 5.5 | V | |
Output Load | 0 | 1500 | pF | |
SCLK Frequency | 40 | MHz |
THERMAL METRIC(1) | DAC128S085 | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | RGH (WQFN) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 98 | 34 | °C/W |
RθJA | Junction-to-ambient thermal resistance | 31 | 25 | |
RθJA | Junction-to-ambient thermal resistance | 43 | 11 | |
φJT | Junction-to-top characterization parameter | 2 | 0.2 | |
φJB | Junction-to-board characterization parameter | 43 | 11 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE | |||||||
Resolution | TMIN ≤ TA ≤ TMAX | 12 | Bits | ||||
Monotonicity | TMIN ≤ TA ≤ TMAX | 12 | Bits | ||||
INL | Integral Non-Linearity | ±2 | LSB | ||||
TMIN ≤ TA ≤ TMAX | ±8 | ||||||
DNL | Differential Non-Linearity | 0.15 | LSB | ||||
TMIN ≤ TA ≤ TMAX | 0.75 | ||||||
−0.09 | LSB | ||||||
TMIN ≤ TA ≤ TMAX | −0.4 | ||||||
ZE | Zero Code Error | IOUT = 0 | +5 | mV | |||
TMIN ≤ TA ≤ TMAX | 15 | ||||||
FSE | Full-Scale Error | IOUT = 0 | −0.1% | FSR | |||
TMIN ≤ TA ≤ TMAX | −0.75% | ||||||
GE | Gain Error | −0.2% | FSR | ||||
TMIN ≤ TA ≤ TMAX | −1 % | ||||||
ZCED | Zero Code Error Drift | −20 | µV/°C | ||||
TC GE | Gain Error Tempco | −1 | ppm/°C | ||||
OUTPUT CHARACTERISTICS | |||||||
Output Voltage Range | TMIN ≤ TA ≤ TMAX | 0 | VREF1,2 | V | |||
IOZ | High-Impedance Output Leakage Current(3) |
TMIN ≤ TA ≤ TMAX | ±1 | µA | |||
ZCO | Zero Code Output | VA = 3 V, IOUT = 200 µA | 10 | mV | |||
VA = 3 V, IOUT = 1 mA | 45 | mV | |||||
VA = 5 V, IOUT = 200 µA | 8 | mV | |||||
VA = 5 V, IOUT = 1 mA | 34 | mV | |||||
FSO | Full Scale Output | VA = 3 V, IOUT = 200 µA | 2.984 | V | |||
VA = 3 V, IOUT = 1 mA | 2.933 | V | |||||
VA = 5 V, IOUT = 200 µA | 4.987 | V | |||||
VA = 5 V, IOUT = 1 mA | 4.955 | V | |||||
IOS | Output Short Circuit Current (source)(4) | VA = 3 V, VOUT = 0 V, Input Code = FFFh |
−50 | mA | |||
VA = 5 V, VOUT = 0 V, Input Code = FFFh |
−60 | mA | |||||
IOS | Output Short Circuit Current (sink)(4) | VA = 3 V, VOUT = 3 V, Input Code = 000h |
50 | mA | |||
VA = 5 V, VOUT = 5 V, Input Code = 000h |
70 | mA | |||||
IO | Continuous Output Current per channel(3) | TA = 105°C TMIN ≤ TA ≤ TMAX |
10 | mA | |||
TA = 125°C TMIN ≤ TA ≤ TMAX |
6.5 | mA | |||||
CL | Maximum Load Capacitance | RL = ∞ | 1500 | pF | |||
RL = 2 kΩ | 1500 | pF | |||||
ZOUT | DC Output Impedance | 8 | Ω | ||||
REFERENCE INPUT CHARACTERISTICS | |||||||
VREF1,2 | Input Range Minimum | 0.5 | V | ||||
TMIN ≤ TA ≤ TMAX | 2.7 | ||||||
Input Range Maximum | TMIN ≤ TA ≤ TMAX | VA | V | ||||
Input Impedance | 30 | kΩ | |||||
LOGIC INPUT CHARACTERISTICS | |||||||
IIN | Input Current(3) | TMIN ≤ TA ≤ TMAX | ±1 | µA | |||
VIL | Input Low Voltage | VA = 2.7 V to 3.6 V | 1 | V | |||
TMIN ≤ TA ≤ TMAX | 0.6 | ||||||
VA = 4.5 V to 5.5 V | 1.1 | V | |||||
0.8 | |||||||
VIH | Input High Voltage | VA = 2.7 V to 3.6 V | 1.4 | V | |||
TMIN ≤ TA ≤ TMAX | 2.1 | ||||||
VA = 4.5 V to 5.5 V | 2 | V | |||||
TMIN ≤ TA ≤ TMAX | 2.4 | ||||||
CIN | Input Capacitance(3) | TMIN ≤ TA ≤ TMAX | 3 | pF | |||
POWER REQUIREMENTS | |||||||
VA | Supply Voltage Minimum | TMIN ≤ TA ≤ TMAX | 2.7 | V | |||
Supply Voltage Maximum | TMIN ≤ TA ≤ TMAX | 5.5 | V | ||||
IN | Normal Supply Current for supply pin VA | fSCLK = 30 MHz, output unloaded |
VA = 2.7 V to 3.6 V | 460 | µA | ||
TMIN ≤ TA ≤ TMAX | 560 | ||||||
VA = 4.5 V to 5.5 V | 650 | µA | |||||
830 | |||||||
Normal Supply Current for VREF1 or VREF2 | fSCLK = 30 MHz, output unloaded |
VA = 2.7 V to 3.6 V | 95 | µA | |||
TMIN ≤ TA ≤ TMAX | 130 | ||||||
VA = 4.5 V to 5.5 V | 160 | µA | |||||
220 | |||||||
IST | Static Supply Current for supply pin VA | fSCLK = 0, output unloaded |
VA = 2.7 V to 3.6 V | 370 | µA | ||
VA = 4.5 V to 5.5 V | 440 | µA | |||||
Static Supply Current for VREF1 or VREF2 | fSCLK = 0, output unloaded |
VA = 2.7 V to 3.6 V | 95 | µA | |||
VA = 4.5 V to 5.5 V | 160 | µA | |||||
IPD | Total Power Down Supply Current for all PD Modes (3) |
fSCLK = 30 MHz, SYNC = VA and DIN = 0V after PD mode loaded | VA = 2.7 V to 3.6 V | 0.2 | µA | ||
1.5 | |||||||
VA = 4.5 V to 5.5 V | 0.5 | µA | |||||
TMIN ≤ TA ≤ TMAX | 3 | ||||||
fSCLK = 0, SYNC = VA and DIN = 0V after PD mode loaded | VA = 2.7 V to 3.6 V | 0.1 | µA | ||||
TMIN ≤ TA ≤ TMAX | 1 | ||||||
VA = 4.5 V to 5.5 V | 0.2 | µA | |||||
TMIN ≤ TA ≤ TMAX | 2 | ||||||
PN | Total Power Consumption (output unloaded) | fSCLK = 30 MHz output unloaded |
VA = 2.7 V to 3.6 V | 1.95 | mW | ||
TMIN ≤ TA ≤ TMAX | 3 | ||||||
VA = 4.5 V to 5.5 V | 4.85 | mW | |||||
TMIN ≤ TA ≤ TMAX | 7 | ||||||
fSCLK = 0 output unloaded |
VA = 2.7 V to 3.6 V | 1.68 | mW | ||||
VA = 4.5 V to 5.5 V | 3.80 | mW | |||||
PPD | Total Power Consumption in all PD Modes, (3) |
fSCLK = 30 MHz, SYNC = VA and DIN = 0V after PD mode loaded | VA = 2.7 V to 3.6 V | 0.6 | µW | ||
TMIN ≤ TA ≤ TMAX | 5.4 | ||||||
VA = 4.5V to 5.5V | 2.5 | µW | |||||
TMIN ≤ TA ≤ TMAX | 16.5 | ||||||
fSCLK = 0, SYNC = VA and DIN = 0V after PD mode loaded | VA = 2.7 V to 3.6 V | 0.3 | µW | ||||
TMIN ≤ TA ≤ TMAX | 3.6 | ||||||
VA = 4.5 V to 5.5 V | 1 | µW | |||||
TMIN ≤ TA ≤ TMAX | 11 |
MIN(2) | NOM | MAX(2) | UNIT | ||||
---|---|---|---|---|---|---|---|
fSCLK | SCLK Frequency | 40 | MHz | ||||
TMIN ≤ TA ≤ TMAX | 30 | ||||||
ts | Output Voltage Settling Time (3) |
400h to C00h code change RL = 2 kΩ, CL = 200 pF |
6 | µs | |||
TMIN ≤ TA ≤ TMAX | 8.5 | ||||||
SR | Output Slew Rate | 1 | V/µs | ||||
GI | Glitch Impulse | Code change from 800h to 7FFh | 40 | nV-sec | |||
DF | Digital Feedthrough | 0.5 | nV-sec | ||||
DC | Digital Crosstalk | 0.5 | nV-sec | ||||
CROSS | DAC-to-DAC Crosstalk | 1 | nV-sec | ||||
MBW | Multiplying Bandwidth | VREF1,2 = 2.5 V ± 2 Vpp | 360 | kHz | |||
THD+N | Total Harmonic Distortion Plus Noise | VREF1,2 = 2.5 V ± 0.5 Vpp 100 Hz < fIN < 20 kHz |
−80 | dB | |||
ONSD | Output Noise Spectral Density | DAC Code = 800 h, 10 kHz | 40 | nV/sqrt (Hz) | |||
ON | Output Noise | BW = 30 kHz | 14 | µV | |||
tWU | Wake-Up Time | VA = 3 V | 3 | µsec | |||
VA = 5 V | 20 | µsec | |||||
1/fSCLK | SCLK Cycle Time. See Figure 1 | 25 | ns | ||||
TMIN ≤ TA ≤ TMAX | 33 | ||||||
tCH | SCLK High time. See Figure 1 | 7 | ns | ||||
TMIN ≤ TA ≤ TMAX | 10 | ||||||
tCL | SCLK Low Time. See Figure 1 | 7 | ns | ||||
TMIN ≤ TA ≤ TMAX | 10 | ||||||
tSS | SYNC Set-up Time prior to SCLK Falling Edge. See Figure 1 | 3 | 1 / fSCLK - 3 | ns | |||
TMIN ≤ TA ≤ TMAX | 10 | ||||||
tDS | Data Set-Up Time prior to SCLK Falling Edge. See Figure 1 | 1 | ns | ||||
TMIN ≤ TA ≤ TMAX | 2.5 | ||||||
tDH | Data Hold Time after SCLK Falling Edge. See Figure 1 | 1 | ns | ||||
TMIN ≤ TA ≤ TMAX | 2.5 | ||||||
tSH | SYNC Hold Time after the 16th falling edge of SCLK. See Figure 1 | 0 | 1 / fSCLK - 3 | ns | |||
TMIN ≤ TA ≤ TMAX | 3 | ||||||
tSYNC | SYNC High Time. See Figure 1 | 5 | ns | ||||
TMIN ≤ TA ≤ TMAX | 15 |