SNAU266A July   2021  – August 2022

 

  1.   Abstract
  2. 1First-Time Setup
    1. 1.1 Evaluation Module Contents
    2. 1.2 Evaluation Setup Requirements
  3. 2EVM Connections
    1. 2.1 Connection Diagram
    2. 2.2 Power Supply
    3. 2.3 Reference Clock
    4. 2.4 Output Connections
    5. 2.5 Programming Interface
  4. 3Feature Evaluation
    1. 3.1 Buffer, Divider, and Multiplier Modes
    2. 3.2 SYSREF Generation
    3. 3.3 SYSREF Delay Generators
  5. 4Schematic
  6. 5PCB Layout and Layer Stack-Up
    1. 5.1 PCB Layer Stack-Up
    2. 5.2 PCB Layout
  7. 6Bill of Materials
  8.   A Troubleshooting
  9.   B USB2ANY Firmware Upgrade
  10.   C Revision History

Feature Evaluation

The following sections describe evaluation of the device features, including buffer mode, multiplier mode, and divider mode; SYSREF generation and pulse output; SYSREF delay adjustment; SYSREF windowing; and divider synchronization.