SNIU050 October   2022 LM60

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 LM60EVM Board
    2. 2.2 Perforations
    3. 2.3 Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Wire Terminal and Two-Pin Header
    7. 2.7 EVM Operating Conditions
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Offline Software
      1. 3.2.1 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Collateral Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 LM60 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Wire Terminal and Two-Pin Header

The onboard wire terminal (J3) and two-pin header (J4) can be used to connect an external power supply of up to 10 V. In normal operation, connect the two-pin header using the provided two-pin header shunt. When connecting an external power supply, disconnect the header by removing the shunt and screw down the wire terminal to secure the external power supply wires in place.