SNLA437 December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
RGMII
The RGMII signals are summarized in Table 2-10.
Function | Pins |
---|---|
Data Signals | TX_D[3:0] |
RX_D[3:0] | |
Transmit and Receive Signals |
TX_CTRL |
RX_CTRL | |
Clock | TX_CLK |
RX_CLK |
In order for the MAC to be able to transmit and receive the correct data from the PHY, the correct RGMII modes must be selected such that both the PHY and the MAC are not simultaneously in align mode or shift mode for the Tx and Rx side. Table 2-11 lists the correct RGMII delay configurations.
MAC Configuration | Required PHY Configuration |
---|---|
RGMII Align on Rx | RGMII Shift on Rx |
RGMII Shift on Rx | RGMII Align on Rx |
RGMII Align on Tx | RGMII Shift on Tx |
RGMII Shift on Tx | RGMII Align on Tx |
Reference the waveforms below to verify the expected MAC data and clock signals for RGMII Mode. The table displays specs taken from the device-specific data sheet that are shown in the waveforms.
For RGMII Rx shift mode, verify that RX_CLK is shifted by 3.5 ns and for RGMII TX Clock Shift that TX_CLK is shifted by 3.5 ns.
Parameter | Test Condition | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Tcyc | TX_CLK / Clock Cycle Duration | 36 | 40 | 44 | ns |
Tsetup(align) | TX_D[3:0], TX_CTRL setup to TX_CLK (align mode) | 1 | 2 | ns | |
Thold(align) | TX_D[3:0], TX_CTRL hold to TX_CLK (align mode) | 1 | 2 | ns |
Parameter | Test Condition | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Tskew(align) |
RX_D[3:0], RX_CTRL delay from RX_CLK (align mode) |
-500 |
0 |
ps | |
Tsetup(shift) | RX_D[3:0], RX_CTRL delay from RX_CLK (shift mode enabled, default) | 1.2 | 2 | ns | |
Tcyc | RX_CLK / Clock Cycle Duration | 36 | 40 | 44 | ns |
Duty_G | RX_CLK / Duty Cycle | 40 | 50 | 60 | % |
Tr/Tf | RX_CLK / Rise, Fall Time (20% to 80% ) | 750 | ps |
RMII
The incorporates the Reduced Media Independent Interface (RMII) as specified in the RMII specification from the RMII consortium. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3u MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII. The offers two types of RMII operations: RMII Slave and RMII Master. In RMII Slave operation, the operates off of a 50-MHz CMOS-level oscillator connected to the XI pin and shares the same clock as the MAC. In RMII Master operation, the operates off of either a 25-MHz CMOS-level oscillator connected to XI pin or a 25-MHz crystal connected across XI and XO pins. A 50-MHz output clock referenced from any of the three GPIOs is connected to the MAC.
The RMII specification has the following characteristics:
In this mode, data transfers are two bits for every clock cycle using the internal 50-MHz reference clock for both transmit and receive paths.
The RMII signals are summarized in Table 2-14.
Function | Pins |
---|---|
Data Signals | TX_D[1:0] |
RX_D[1:0] | |
Transmit and Receive Signals | TX_EN |
CRS_DV |
For more information on reduced media independent interface, see the Reduced Media Independent Interface (RMII) section of the DP83822 Robust, Low Power 10/100 Mbps Ethernet Physical Layer Transceiver Data Sheet.
MII
The Media Independent Interface is a synchronous 4-bit wide nibble data interface that connects the PHY to the MAC . The MII is fully compliant with IEEE 802.3-2002 clause 22.
The MII signals are summarized in Table 2-15.
Function | Pins |
---|---|
Data Signals | TX_D[3:0] |
RX_D[3:0] | |
Transmit and Receive Signals | TX_EN |
RX_DV | |
Line-Status Signals | CRS |
COL | |
Clock | TX_CLK |
RX_CLK |
Additionally, the MII interface includes the carrier sense signal (CRS), as well as a collision detect signal (COL). The CRS signal asserts to indicate the reception or transmission of data. The COL signal asserts as an indication of a collision which can occur during Half-Duplex mode when both transmit and receive operations occur simultaneously.