SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | DES_ID | R/W | 0x3D | Remote Deserializer ID. This field is normally loaded automatically from the remote Deserializer. |
0 | FREEZE_ DEVICE_ID | R/W | 0x0 | Freeze Deserializer Device ID. Prevent auto-loading of the Deserializer Device ID from the back channel. The ID is frozen at the value written. |