Figure 4-1 illustrates major DS90UB960-Q1EVM components.
- Quad Mini-Fakra connector for FPD-Link III interfaces. There is also a Quad Mini-Fakra to 4x Single Fakra coax cable assembly (not shown) for interfacing the EVM to up to four sensor modules
- Samtec QSH type connectors for interfacing the CSI-2 I/Os to downstream processors
- Switches for configuring DS90UB960-Q1 functional modes
- USB2ANY connector for interfacing the EVM to a PC
- Connectors for accessing DS90UB960-Q1 I2C Ports
- Connectors for accessing DS90UB960-Q1 GPIOs
- Barrel jack type connector for powering the DS90UB960-Q1EVM from a single 12V/1A supply
- Connectors for selecting PoC voltage source
To demonstrate the functionality, the following components are also required (not included):
- At least one DS90UB953-Q1EVM or a camera module (Up to four may be used)
- USB to Mini USB cable OR I2C host controller that support clock stretching (Such As USB2ANY)
- Power supply capable of supporting 12V, 1A load
- Optional: MIPI-CSI-2 output analyzer or Host Processor