SNLU291B March   2021  – August 2022 MCT8316Z

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – MCT8316ZTEVM
    2. 4.2 Connection Details
    3. 4.3 MSP430FR2355 Microcontroller
    4. 4.4 LED Lights
    5. 4.5 User-Configurable Settings
    6. 4.6 Hardware Variant Settings
    7. 4.7 MCT8316Z0R Compatibility
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 Downloading Code Composer Studio and Importing GUI Code
    2. 6.2 Using the eZ-FET to Program the MSP430FR2355
    3. 6.3 Importing GUI into GUI Composer
    4. 6.4 MCT8316ZTEVM GUI
  9. 7Schematics
    1. 7.1  Main Supply and Pi Filter
    2. 7.2  Connectors and Interface
    3. 7.3  USB to UART
    4. 7.4  MCU Programming and Debug
    5. 7.5  MSP430FR2355 MCU
    6. 7.6  MCT8316ZT 3-Phase Sensored Trapezoidal Integrated Driver
    7. 7.7  3.3V Buck Regulator
    8. 7.8  Status LEDs
    9. 7.9  Hardware Variant Settings
    10. 7.10 Switches and PWM Input
  10. 8Revision History

Hardware Connections Overview – MCT8316ZTEVM

Figure 4-1 shows the major blocks of the MCT8316ZTEVM evaluation module. The MCT8316ZTEVM is designed for an input supply VBAT from 4.5 V to 36 V. The MCT8316Z includes three integrated half-bridges and implements a sensored trapezoidal algorithm to spin a motor with up to 8-A peak current. It also integrates an adjustable buck regulator and can support many types of Hall sensor configurations or be used to power external circuits.

GUID-20210126-CA0I-0CZM-G3K2-HFZWQ8PJN8RL-low.pngFigure 4-1 MCT8316ZTEVM Major Hardware Blocks