SNLU342 December   2023 MCT8315Z

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Startup Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User-Configurable Settings
      1. 2.7.1 Hardware Variant Resistor Settings
      2. 2.7.2 SPI Variant Resistor Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 MCT8315Z GUI
    3. 3.3 Running the GUI
    4. 3.4 Downloading Code Composer Studio and Importing GUI Firmware
    5. 3.5 Using the eZ-FET to Program the MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 MCT8315Z 3-Phase Sensored Trapezoidal Motor Driver
      2. 4.1.2 Power Supplies
      3. 4.1.3 MCU Interface
      4. 4.1.4 User Interface
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks

Hardware Connections Overview

Figure 3-2 shows the major blocks of the MCT8315ZEVM. The MCT8315ZEVM is designed for an input supply from 4.5 V to 35 V and offers reverse-polarity protection and a Pi filter. The MCT8315ZEVM can support all variants of the MCT8315Z device with locations for Hardware resistors, SPI resistors, and buck components. Through the use of configurable shunts the MCT8315ZEVM can support many types of Hall sensor configurations. For interfacing with the MCT8315Z GUI the MCT8315ZEVM has a FTDI chip to support USB-to-UART and a MSP430.

GUID-20231201-SS0I-DKP0-RGBH-PPBT1CMQ0XXT-low.pngFigure 2-2 MCT8315ZEVM Major Hardware Blocks