SNOSCY4E March 2015 – October 2018
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 7 | G | Analog ground. Ground of driver device. |
HB | 2 | P | High-side gate driver bootstrap rail. |
HI | 4 | I | High-side gate driver control input |
HS | 3 | P | High-side GaN FET source connection |
LI | 5 | I | Low-side driver control input |
PGND | 9 | G | Power ground. Low-side GaN FET source. Electrically shorted to AGND pin. |
SW | 8 | P | Switching node. Electrically shorted to HS pin. Ensure low capacitance at this node on PCB. |
VCC | 6 | P | 5-V positive gate drive supply |
VIN | 1 | P | Input voltage pin. Electrically connected to high-side GaN FET drain. |