SNVA490B September   2011  – December 2021 LMR12010

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3Enable Operation
  5. 4Adjusting the Output Voltage
  6. 5Test Setup
  7. 6Typical Performance Characteristics
  8. 7Layout
  9. 8Additional Circuit Configuration Schematics
  10. 9Revision History

Enable Operation

The demo board includes a spot for a pullup resistor R5 (not stuffed) to enable the device once VIN has exceeded 1.8 V (typical). A typical value for this resistor is 100 KΩ. Otherwise, use the EN post to apply a logic signal to test start-up and shutdown of the device. Never allow the EN voltage to exceed VIN.