SNVA938A January   2020  – July 2020 TPD3S716-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPD3S716-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
VBUS_CON no output25%
VBUS_CON not in specification – voltage or timing20%
VD+/D+, VD-/D- no output25%
VD+D+/VD-/D- not in specification – voltage or timing20%
FLT false trip or falls to trip5%
Short circuit any two pins5%