SNVAA40 May   2022 LP87523-Q1 , LP87565-Q1

 

  1.   Trademarks
  2. 1Design Parameters
  3. 2Power Solution
  4. 3Sequencing
    1. 3.1 Startup
    2. 3.2 Shutdown
  5. 4Schematic
  6. 5Software Drivers
  7. 6Recommended External Components
  8. 7Measurements
  9. 8Summary
  10. 9References

Recommended External Components

Table 6-1 shows the recommended external components to use in this solution with the LP87565V-Q1, LP875230C-Q1, TPS6281120-Q1, TLV76733-Q1, and TPS74518-Q1. It also shows the total solution size, including the PMIC device and the external components.

Table 6-1 Bill of Materials
COUNT VENDOR PART NUMBER SYSTEM COMPONENT W (mm) L (mm) H (mm) UNIT AREA(1) TOTAL BOARD AREA(1)
2 TI LP875x-Q1 Configurable 4-phase Buck 4.00 4.50 0.90 27.50 55.00
8 Murata DFE252012PD-R47M LP875x Inductor 0.47µH, Imax 4.0A, Rdc typ 21mOhm 2.50 2.00 1.20 10.50 84.00
8 Murata GCM21BR71A106KE22 LP875x SMPS Input Capacitor 10µF, 10V, 10% 2.00 1.25 1.25 6.75 54.00
16 Murata GCM21BD70J226ME35 LP875x SMPS Output Capacitor 22µF, 10V, 10% 2.00 1.25 1.25 6.75 108.00
2 Murata GCM155R71C104KA55D LP875x Input Capacitor 0.1µF, 16V, 10% 1.00 0.50 0.50 3.00 6.00
1 TI TPS74518-Q1 Low Dropout Regulator 2.00 2.00 0.80 9.00 9.00
1 Murata GCM188R71C105KA64D Input Capacitor 1µF 1.00 0.50 0.50 3.00 3.00
1 Murata GRT155C71A225KE13 Output Capacitor 2.2µF 1.00 0.50 0.50 3.00 3.00
1 TI TPS6281120-Q1 Buck Converter 3.00 2.00 0.80 12.00 12.00
1 Murata DFE252012PD-R47M Inductor 0.47µH, Imax 4.0A, Rdc typ 21mOhm 2.50 2.00 1.20 10.50 10.50
1 Murata GCM21BD70J226ME35 Input Capacitor 22µF, 10V, 10% 2.00 1.25 1.25 6.75 6.75
2 Murata GCM21BD70J226ME35 Output Capacitor 22µF, 10V, 10% 2.00 1.25 1.25 6.75 13.50
1 Murata GRT155R71H472KE01 CSS capacitors 1.00 0.50 0.50 3.00 3.00
1 Frequency set resistor, 10kOhm 1.00 0.50 0.50 3.00 3.00
1 Murata GCM21BR71A106KE22 Output Capacitor 10µF, 10V, 10% 2.00 1.25 1.25 6.75 6.75
1 TI TLV76733-Q1 Low Dropout Regulator 3.00 3.00 1.00 16.00 16.00
1 Murata GCM188R71C105KA64D Input Capacitor 1µF 1.00 0.50 0.50 3.00 3.00
1 Murata GCM188R71C105KA64D Input Capacitor 1µF 1.00 0.50 0.50 3.00 3.00
TOTAL 399.50 mm2
Routing area calculated with 0.3 routing factor 171.21 mm2
Total area 570.71 mm2
Assuming 1 mm keep-out around each component, and multiplying by component count