SNVAA71 October   2023 TPSM63610

 

  1.   1
  2.   Using the TPSM63610/08 for Negative Output, Inverting Buck Boost Application
  3.   Trademarks
  4. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 VIN and VOUT Range In Inverting Configuration
    3. 1.3 Output Current Calculations
  5. 2Design Considerations
    1. 2.1 Additional Bypass Capacitor and Schottky Diode
    2. 2.2 Start-up Behavior and Switching Node Consideration
  6. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 System Loop Stability
    3. 3.3 UVLO
  7. 4Typical Performance
  8. 5Digital Pin Configurations
    1. 5.1 Digital Input Pin (EN)
    2. 5.2 Power-Good Pin
  9. 6Summary
  10. 7References

External Components

The TPSM63610 is a power module that integrates a 36-V buck converter, power MOSFETs, and shielded inductor in a compact solution. As a result, using this power module in a buck application only requires as few as four external components. To configure from buck to IBB topology, two additional components (clamp diode and CBYPS) are required for a total passive component count of six.