SNVU570B December   2017  – February 2022 TPSM846C24

 

  1.   Trademarks
  2. 1Description
  3. 2Getting Started
  4. 3Test Point Descriptions
  5. 4Operation Notes
  6. 5Performance Data
  7. 6Schematic
  8. 7Bill of Material
  9. 8PCB Layout
  10. 9Revision History

Bill of Material

Table 7-1 lists the EVM BOM.

Table 7-1 TPSM846C24DEVM-007 Bill of Material
DesignatorQTYDescriptionPart NumberManufacturer
PCB1Printed Circuit BoardAny
U1, U22TPSM846C24TPSM846C24MOLTexas Instruments
C1, C22CAP, AL, 330 µF, 25 V, ±20%, 0.053 Ω, TH25ZL330MEFC10X12.5Rubycon
C3, C4, C7, C84CAP, CERM, 22 µF, 25 V, ±10%, X5R, 1210GRM32ER61E226KE15LMurata
C5, C6, C9, C10, C16, C19, C357CAP, CERM, 0.01 µF, 50 V, ±10%, X7R, 0603GRM188R71H103KA01DMurata
C11, C132CAP, CERM, 4.7 µF, 16 V, ±10%, X5R, 0805GRM21BR61C475KA88LMurata
C12, C142CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603GRM188R71C104KA01DMurata
C15, C182CAP, CERM, 1 µF, 25 V, ±10%, X7R, 0805GRM21BR71E105KA99LMurata
C17, C202CAP, CERM, 2.2 µF, 16 V, ±10%, X7R, 0805GRM21BR71C225KA12LMurata
C21–C244CAP, CERM, 47 µF, 6.3 V, ±20%, X5R, 1210GRM32ER60J476ME20LMurata
C27, C28, C31, C324CAP, Tantalum Polymer, 470 µF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD6TPF470MAHPanasonic
C331CAP, CERM, 1000 pF, 16 V, ±10%, X7R, 0402GRM155R71C102KA01DMurata
C341CAP, CERM, 2200 pF, 50 V, ±10%, X7R, 0402GCM155R71H222KA37DMurata
C361CAP, CERM, 1 µF, 16 V, ±10%, X7R, 0603GRM188R71C105KA12DMurata
C25, C26, C29, C300CAP, Tantalum Polymer, 470 µF, 6.3 V, ±20%, 0.01 Ω, 7343-40 SMD6TPF470MAHPanasonic
D11LED, Green, SMD150060GS75000Wurth Elektronik
J1, J22Socket Strip, 2 × 1, 100 mil, Black, Tin, TH310-43-102-41-001000Mill-Max
P11Header, 2.54 mm, 5 × 2, Gold, THAWHW-10G-0202-TAssman WSW
P2, P42Header, 100 mil, 2 × 2, Tin, THPEC02DAANSullins Connector Solutions
R1, R32RES, 0, 5%, 0.063 W, 0402CRCW04020000Z0EDVishay-Dale
R5, R6, R73RES, 121 k, 1%, 0.063 W, 0402CRCW0402121KFKEDVishay-Dale
R81RES, 51.1 k, 1%, 0.063 W, 0402CRCW040251K1FKEDVishay-Dale
R9, R10, R233RES, 49.9, 1%, 0.1 W, 0603CRCW060349R9FKEAVishay-Dale
R11, R122RES, 10.0, 1%, 0.1 W, 0603CRCW060310R0FKEAVishay-Dale
R131RES, 665, 1%, 0.063 W, 0402CRCW0402665RFKEDVishay-Dale
R141RES, 499, 1%, 0.063 W, 0402CRCW0402499RFKEDVishay-Dale
R15, R16, R18, R204RES, 10.0 k, 1%, 0.063 W, 0402CRCW040210K0FKEDVishay-Dale
R171RES, 4.99 k, 1%, 0.063 W, 0402CRCW04024K99FKEDVishay-Dale
R19, R212RES, 5.11 k, 1%, 0.063 W, 0402CRCW04025K11FKEDVishay-Dale
R221RES, 1.00 k, 1%, 0.063 W, 0402CRCW04021K00FKEDVishay-Dale
R2, R40RES, 39.2 k, 1%, 0.063 W, 0402CRCW040239K2FKEDVishay-Dale
TB1–TB55Terminal Block, 30-A, 9.52-mm (.375) Pitch, 2-Pos, THOSTT7022150On-Shore Technology
TP1, TP5, TP6–TP10, TP12, TP15, TP16, TP17, TP19, R2413Test Point, Multipurpose, White, TH5012Keystone
TP2, TP11, TP13, TP18, TP20–TP238Test Point, Multipurpose, Black, TH5011Keystone
TP141Test Point, Multipurpose, Red, TH5010Keystone
TP3, TP40Test Point, Multipurpose, White, TH5012Keystone
U31Single Output LDO, 80 mA, Fixed 3.3-V Output, 2.5-V to 24-V Input, 6-pin SON (DRV)TPS715A33DRVRTexas Instruments
U411MHz CMOS Silicon Oscillator, SOT-323MAX7375AXR105-TMaxim
U51Single Positive-Edge-Triggered D-Type Flip-Flop, (SOT-5)SN74LVC1G80DCKRTexas Instruments