SNVU837 January 2023 LMR43620-Q1
DESIGNATOR | COMMENT | DESCRIPTION | MANUFACTURER | PART NUMBER | QTY |
---|---|---|---|---|---|
C1 | CB | CAP, CERM, 0.1 μF, 25 V, ±20%, X7R, 0402 | TDK | C1005X7R1E104M050BB | 1 |
C2 | CBulk | CAP, AL, 22 uF, 100 V, 20%, 1.3 Ohm | Panasonic | EEE-TG2A220UP | 1 |
C3 | CD | CAP, CERM, 1 μF, 100 V, ±10%, X7R, 1206 | TDK | C3216X7R2A105K160AA | 0 |
C4 | CF2 | CAP, CERM, 2.2 μF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1206 | TDK | CGA5L3X7S2A225K160AB | 1 |
C5, C6 | CF3, CF4 | CAP, CERM, 0.1 μF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | TDK | CGA4J2X7R2A104K125AA | 2 |
C7 | CIN | CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1206 | MuRata | GRM31CR71H475KA12L | 1 |
C8 | CINHF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | MuRata | GCM155R71H104KE02D | 1 |
C9 | CF1 | CAP, CERM, 0.1 μF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | TDK | CGA4J2X7R2A104K125AA | 0 |
C10 | CVCC | CAP, CERM, 1 μF, 16 V, ±10%, X7R, 0603 | Wurth Elektronik | 885012206052 | 1 |
C11, C12 | COUT1, COUT2 | Chip Multilayer Ceramic Capacitors for General Purpose, 1206, 22 μF, X6S, 22%, 10%, 25 V | Murata | GRM31CC81E226KE11L | 2 |
C13 | COUT3 | CAP, CERM, 10 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | TDK | CGA5L1X7R1H106K160AC | 0 |
C14 | CFF | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | TDK | CGA2B2NP01H220J050BA | 0 |
C15 | COUTHF | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, 0603 | MuRata | GRM188R72A102KA01D | 1 |
FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | 0 |
J1 | JEN | Header, 100mil, 2x1, Gold, TH | Samtec | HTSW-102-07-G-S | 1 |
J2, J3 | JPGOOD, JRT | Header, 100 mil, 3x1, Gold, TH | Samtec | HTSW-103-07-G-S | 2 |
L1 | 74438356056 | 5.6 µH, Shielded Molded Inductor, 2.8 A, 81mOhm Max, 2-SMD | Wurth Electronics | 74438356056 | 1 |
L2 | 74438356047 | Inductor, Shielded, Metal Composite, 4.7 uH, 2.9 A, 0.076 ohm, SMD | Wurth Electronics | 74438356047 | 1 |
LBL1 | THT-14-423-10 | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | 1 |
R1 | RENT | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402100KFKED | 1 |
R2 | RD | RES, 4.99, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034R99FKEA | 0 |
R3 | RENB | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402100KFKED | 0 |
R4, R5, R10 | RINJ, RFBT, RJEN | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED | 3 |
R6 | RFBB | RES, 24.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040224K9FKED | 0 |
R7 | RPGOOD | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA | 1 |
R8 | RT | RES, 40.2 k, 1%, 0.063 W, 0402 | Vishay-Dale | CRCW040240K2FKED | 1 |
R9 | RJM | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA | 1 |
R11 | RFILTJ | RES, 0, 1%, 0.5 W, 1206 | Keystone | 5108 | 1 |
SH-J1 | SNT-100-BK-G | Shunt, 100 mil, Gold plated, Black | Samtec | SNT-100-BK-G | 1 |
TP1, TP3, TP6, TP8 | VIN, VOUT, GND, GND | Test Point, Miniature, SMT | Keystone | 5015 | 4 |
TP2, TP4, TP5, TP7, TP9 | VIN_EMI, VOUT, GND_EMI, GND, GND | Terminal, Turret, TH, Double | Keystone | 1502-2 | 5 |
TP10, TP11, TP12, TP14 | PGOOD, SYNC, EN, VCC | Test Point, Multipurpose, White, TH | Keystone | 5012 | 4 |
TP13 | GND | Test Point, Multipurpose, Black, TH | Keystone | 5011 | 1 |
U1 | LMR43620RS5QRPERQ1 | 36-V, 2-A Buck Converter with 1.5-µA IQ in 2-mm × 2-mm HotRod QFN | Texas Instruments | LMR43620RS5QRPERQ1 | 1 |