SNVU863 july 2023
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
PCB1 | 1 | Printed-Circuit Board | Any | |||
C1, C3, C7, C8, C11, C12 | 6 | 0.1uF | CAP, CERM, 0.1uF, 100 V, +/-10%, X7R, 0402 | 0402 | GRM155R62A104KE14D | MuRata |
C2, C9 | 2 | 1uF | CAP, CERM, 1uF, 100 V, +/-20%, X7R, 1206 | 1206 | C3216X7R2A105M160AA | TDK |
C4, C5, C6 | 3 | 2.2uF | CAP, CERM, 2.2 µF, 100 V, +/- 10%, X7R, 1210 | 1210 | GRM32ER72A225KA35L | MuRata |
C10 | 1 | 10uF | CAP, CERM, 10 μF, 100 V, +/- 20%, X7R, 2220 | 2220 | 22201C106MAT2A | AVX |
C15 | 2 | 4.7uF | CAP, CERM, 4.7 µF, 100 V, +/- 10%, X7S, 1210 | 1210 | C3225X7S2A475K200AE | TDK |
C16 | 1 | 1uF | CAP, CERM, 1 µF, 100 V, +/- 10%, X7S, 0805 | 0805 | C2012X7S2A105K125AB | TDK |
C19 | 1 | 3.3uF | CAP, CERM, 3.3 µF, 100 V, +/- 20%, X7S, 1206_190 | 1206_190 | C3216X7S2A335M160AB | TDK |
C22, C35 | 2 | 100 pF | CAP, CERM, 100 pF, 50 V, +/-5%, C0G/NP0, 0402 | 0402 | CC0402JRNPO9BN101 | Yageo America |
C23, C25 | 2 | 10 pF | CAP, CERM, 10 pF, 50 V, +/-5%, C0G/NP0, 0402 | 0402 | GRM1555C1H100JA01D | MuRata |
C24 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 10 V, +/- 10%, X5R, 0402 | 0402 | 0402ZD104KAT4A | TDK |
C26 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 16 V, +/- 5%, X7R, 0603 | 0603 | 0603YC104JAT2A | AVX |
C27 | 1 | 10uF | CAP, CERM, 10uF, 25 V, +/-10%, X5R, 0805 | 0805 | C2012X5R1E106K125AB | TDK |
C28, C29 | 2 | 2.2uF | CAP, CERM, 2.2uF, 16 V, +/-10%, X7R, 0805 | 0805 | C0805C225K4RACTU | Kemet |
C30 | 1 | 1uF | CAP, CERM, 1uF, 25 V, +/-10%, X5R, 0402 | 0402 | C1005X5R1E105K050BC | TDK |
C31 | 1 | 100 pF | CAP, CERM, 100 pF, 25 V, +/-10%, X7R, 0603 | 0603 | 06033C101KAT2A | AVX |
C32, C34 | 2 | 2.2uF | CAP, CERM, 2.2uF, 10 V, +/-10%, X7R, 0603 | 0603 | GRM188R71A225KE15D | MuRata |
C36 | 1 | 15uF | CAP, CERM, 15 µF, 100 V, +/- 20%, X7S, 2220 | 2220 | C5750X7S2A156M250KB | TDK |
D1, D2 | 2 | Green | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On |
D3, D4 | 2 | 40 V | Diode, Schottky, 40 V, 0.03A, SOD-523 | SOD-523 | SDM03U40-7 | Diodes Inc. |
H1 | 1 | Heatsink | 20x35x10 mm | S05MZZ37 | Alpha Novatech | |
H2 | 1 | TIM | 0.5 mm | GR80A-0H-50GY | Fujipoly | |
J1, J2 | 2 | Terminal Block, 2x1, 5.08mm, TH | 10.16x15.2x9mm | 282841-2 | TE Connectivity | |
J3 | 1 | Terminal Block, 2x1, 2.54mm, TH | Terminal Block, 2x1, 2.54mm, TH | 282834-2 | TE Connectivity | |
J5 | 1 | Header, 100mil, 4x1, Tin, TH | Header, 4x1, 100mil, TH | 5-146278-4 | TE Connectivity | |
J12 | 1 | PC Test point mini | ||||
L1 | 1 | 4.7uH | Inductor, Shielded, Composite, 4.7 µH, 25.4 A, 0.0057 ohm, SMD | 10 x 10 x 11.3mm | XAL1010-472MED | Coilcraft |
R1 | 1 | 1.0k | RES, 1.0k ohm, 5%, 0.1W, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
R2, R14 | 2 | 47 | RES, 47 ohm, 5%, 0.063W, 0402 | 0402 | CRCW040247R0JNED | Vishay-Dale |
R3 | 1 | 10.0k | RES, 10.0k ohm, 1%, 0.063W, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |
R4 | 1 | 20k | RES, 20k ohm, 5%, 0.25W, 1206 | 1206 | CRCW120620K0JNEA | Vishay-Dale |
R5, R8 | 2 | 6.04 | RES, 6.04 ohm, 1%, 0.063W, 0402 | 0402 | CRCW04026R04FKED | Vishay-Dale |
R6, R7, R10 | 3 | 0 | RES, 0 ohm, 5%, 0.1W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R11, R12 | 2 | 0 | RES, 0 ohm, 5%, 0.063W, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
R13 | 1 | 0 | RES, 0 ohm, 5%, 0.063W, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
TP1, TP2 | 2 | Red | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone |
TP3, TP4, TP7 | 3 | Black | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone |
TP6 | 1 | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone | |
U1 | 1 | 80 V, 19 A GaN Half-Bridge Power Stage | MOF0009A | LMG2100RO44 | Texas Instruments(1) | |
U2 | 1 | 1 A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors, 6-pin LLP, Pb-Free | SDE06A | LP38690SD-5.0/NOPB | Texas Instruments(1) | |
U3 | 1 | Triple Schmitt-Trigger Inverter, DCU0008A | DCU0008A | SN74LVC3G14DCUR | Texas Instruments(1) | |
U4 | 1 | Dual Schmitt-Trigger Inverter, YZP0006ADBD (DSBGA-6) | YZP0006ADBD | SN74LVC2G14YZPR | Texas Instruments(1) |