SNVU864 October   2023 TPS3762-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Supply Voltage (VDD)
      2. 2.2.2 SENSE
      3. 2.2.3 RESET
      4. 2.2.4 Built-In Self-Test (BIST)
      5. 2.2.5 Built-In Self-Test Enable and Latch Clear (BIST_EN / LATCH_CLR)
      6. 2.2.6 RESET Time Delay (CTR)
      7. 2.2.7 Sense Time Delay (CTS)
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks

Introduction

The TPS376XEVM is an evaluation module (EVM) for the TPS3762-Q1 voltage supervisor. This family is an automotive-grade device with support for undervoltage and overvoltage supervisor and Built-In Self-Test functionality. The TPS376XEVM offers connections to all input and output pins. Test points are provided to give the user access to an extra connection if needed for oscilloscope or multimeter measurements.