SPMA083 January   2022 TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. 1Implementation
    1. 1.1 Flash Boot Loader Project
      1. 1.1.1 Changes to the Example Project boot_serial
        1. 1.1.1.1 Changes to bl_config.h
        2. 1.1.1.2 New Functions Added
          1. 1.1.1.2.1 MyCheckUpdateFunc
          2. 1.1.1.2.2 MyReinitFunc
          3. 1.1.1.2.3 MyEndFunc
          4. 1.1.1.2.4 MyDecryptionFunc
    2. 1.2 Image Creation Project
    3. 1.3 Key Image Project
    4. 1.4 EK-TM4C129EXL Example Application Project
    5. 1.5 DK-TM4C129X Example Application Project
    6. 1.6 RAM-Based EEPROM Erase Project
  3. 2Example Walk Through
    1. 2.1 Build Environment
    2. 2.2 Importing the Examples into Code Composer Studio
    3. 2.3 Setting Keys and Variables
      1. 2.3.1 Keys
      2. 2.3.2 Initialization Vector
      3. 2.3.3 Application Start Address and Flash Size
        1. 2.3.3.1 APP_BASE
        2. 2.3.3.2 APP_END
        3. 2.3.3.3 RAM_BASE
    4. 2.4 Running the shared_key_image_encrypt Tool
    5. 2.5 Running the Shared Key Serial Boot Loader
      1. 2.5.1 Programming the Boot Loader
        1. 2.5.1.1 Erasing Existing Code and Keys
          1. 2.5.1.1.1 Erasing Flash and EEPROM With Code Composer Studio
          2. 2.5.1.1.2 Erasing Flash and EEPROM by Using the Unlock Procedure
        2. 2.5.1.2 Using the ROM Boot Loader to Program the Shared Key Boot Loader
      2. 2.5.2 Using the Shared Key Boot Loader to Program the Application Code
    6. 2.6 Returning to the Boot Loader
  4. 3Summary

Changes to bl_config.h

  • Line 29: Modify blank line by adding “#include "linker_defines.h"”. This defines the flash application start address
  • Line 80: Modify to “#define APP_START_ADDRESS APP_BASE”.
  • Line 218: Uncomment FLASH_CODE_PROTECTION.
  • Line 1402: Uncomment “void MyReinitFunc(void);”.
  • Line 1405: Uncomment “#define BL_INIT_FN_HOOK MyReinitFunc”.
  • Line 1442: Uncomment “void MyEndFunc(void);”.
  • Line 1445: Uncomment “#define BL_END_FN_HOOK MyEndFunc”.
  • Line 1453: Uncomment “void MyDecryptionFunc(unsigned char *pucBuffer, unsigned long ulSize);” and change “long” to “int”.
  • Line 1460: Uncomment “#define BL_DECRYPT_FN_HOOK MyDecryptionFunc”.
  • Line 1471: Uncomment “unsigned long MyCheckUpdateFunc(void);”.
  • Line 1479: Uncomment “#define BL_CHECK_UPDATE_FN_HOOK MyCheckUpdateFunc”.