SPRACA2A July 2017 – March 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
With the latest boot enhancements on F28004x onwards, the customizations now available allow for some specific boot scenarios to be setup. These range from using no boot mode select pins to using all 3 pins.
Scenario | Number of Pins Used |
Boot Mode Table Options |
---|---|---|
Zero boot pins | 0 | 0. Flash Boot |
Firmware upgrade | 1 | 0. Flash Boot |
1. SCI/Any bootloader | ||
Multi-function/flexible Device | 3 | 0. Flash Boot |
1. Flash Boot (alternate address) | ||
2. Flash Boot (alternate address) | ||
3. Flash Boot (alternate address) | ||
4. SCI/Any bootloader | ||
5. CAN/Any bootloader | ||
6. I2C/Any bootloader | ||
7. SCI Alternative/Any bootloader |