SPRACM8A June   2019  – January 2021 OMAP-L132 , OMAP-L132 , OMAP-L138 , OMAP-L138 , TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748

 

  1.   Trademarks
  2. 1OMAP-L138 Boot Process
    1. 1.1 During Reset
    2. 1.2 After Reset
  3. 2Boot Utilities
    1. 2.1 AISgen
    2. 2.2 Serial Boot and Flash Loading Utility
      1. 2.2.1 Compiling
        1. 2.2.1.1 Under Windows
        2. 2.2.1.2 Under Linux
      2. 2.2.2 Running
        1. 2.2.2.1 Under Windows
        2. 2.2.2.2 Under Linux
      3. 2.2.3 Serial Flasher Options
    3. 2.3 Modifications for Custom Boards
    4. 2.4 Rebuilding and Customization of Boot Utilities
      1. 2.4.1 Download the Flash and Boot Utilities
      2. 2.4.2 Install and Configure the Required Software
        1. 2.4.2.1 Cygwin
        2. 2.4.2.2 Microsoft .NET Framework
      3. 2.4.3 Compiler Tools
        1. 2.4.3.1 Compiler Tools (CODESOURCERY G++ LITE)
        2. 2.4.3.2 C6X Compiler Tools
        3. 2.4.3.3 Newer CCS
      4. 2.4.4 Rebuilding the Serial Flash and Boot Utils Package for a Particular Platform
      5. 2.4.5 Rebuilding the HexAIS Utility for OMAPL13x
  4. 3Boot Examples
    1. 3.1 Booting Binaries
      1. 3.1.1 Description
      2. 3.1.2 Obtaining the Software
      3. 3.1.3 Running
    2. 3.2 Booting DSP Binaries on AM1808/OMAPL138
      1. 3.2.1 Description
      2. 3.2.2 Obtaining the Software
      3. 3.2.3 Running
        1. 3.2.3.1 OMAP-L138 EVM
        2. 3.2.3.2 C6748 EVM
  5. 4Debugging Bootloader
  6. 5OMAP-L138 Boot Benchmarks
    1. 5.1 Host Boot Performance
    2. 5.2 Test Details
      1. 5.2.1 Methodology
      2. 5.2.2 43
      3. 5.2.3 Software
      4. 5.2.4 Hardware
      5. 5.2.5 Discussion
  7. 6OMAP-L138 Bootloader FAQ
  8. 7References
  9.   A Setting c_int00 Using SYS/BIOS
  10.   Revision History

Hardware

Testing was performed on Revision 2.1 of OMAP-L138/AM1808/C6748 devices. Boot times may differ greatly from previous revisions for some boot modes.

Table 5-2 Hardware Table
HardwarePart NumberFrequency
BoardLogicPD OMAP-L138 EVM-
SoCOMAP-L138/AM1808/C6748 Rev. 2.1456 MHz
NAND8Micron MT29F4G08AAC 8-bit NAND Flash-
NORIntel PC28F640P30T85 16-bit NOR Flash-
SPI FlashWinbond W25X64VSFIG 64M Serial Flash45.6 MHz
SDHCTranscend 4GB Micro SD HC38 MHz
SDPatriot 2GB SD38 MHz
MMCpalmOne 256MB MultiMediaCard38 MHz