SPRACN9E september 2022 – may 2023 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VM , TDA4VM-Q1
These guidelines recommend a 10 layer PCB stack-up for full device entitlement. Below is an example stack-up from a 10Lyr reference design.
Layer No | Stackup | Routing Plan Highest Priorities and Layer |
---|---|---|
Solder mask | ||
1 | TOP - PWR/SIG | BGA breakouts/VDD_CPU, VDD_CORE and VDD_DDR_1V1 |
2 | PWR/SIG | VDD_CPU and CORE/LPDDR (DBG #3/#1, CAT-Branches) |
3 | GND | REF |
4 | PWR/SIG | VDDA_PHYCORE_0V8, VDD_xxx, 0V85/LPDDR (DBG #2/#0) |
5 | PWR/GND | VDDA_0V8_xxx and GND flood for LPDDR4 |
6 | PWR/GND | VDD_xxx, VDDA_xxx supplies and GND flooded for LPDDR4 |
7 | SIG/PWR | VDD_xxx, VDDA_xxx/LPDDR (Dynamic CA, Trunks)/SERDES |
8 | GND | REF |
9 | SIG/PWR | VDD_xxx, VDDA_xxx/LPDDR (static CA) |
10 | BOTTOM - SIG/PWR | BGA breakouts/Pwr and GND plan segments |
Solder mask |
Table 3-5 provides simulation results performed on sample designs, showing the impact of the PCB stackup (material, drill plan, and so forth) on LPDDR4 performance. The results showed that maximum bandwidth could be achieved on a FR4 solution, but required back-drilling. The higher frequency material could achieve same performance without back drill. Note the 8 layer design only achieved 3733, but this was due to other design compromises due to limited layers (solid reference planes, and so forth).
Design | Material | Layer Count | Via Back Drilling | Maximum LPDDR4 Speed (Mbps) |
---|---|---|---|---|
EVM | I-Speed | 16 | Yes | 4266 |
Ref Board | I-Speed | 10 | No | 4266 |
Ref Board | 370HR | 10 | Yes | 4266 |
Ref Board | 370HR | 8 | No | 3733 |