SPRADC5 January 2024
Custom boards can have different DDR parts. Choosing different DDR parts can be due to cost benefits, different memory requirements and power design. All the DDR related configuration and initialization happens in R5 SPL. A custom DT file needs to be generated to address differences. arch/arm/dts/k3-j721e-ddr-evm-lp4-4266.dtsiwith needs to be replaced with a custom dts file corresponding to the chosen DDR part. This involves using the DDR config tool. The details are captured in the Jacinto7 DDRSS Register Configuration Tool.