In this design, TI proposes TMS320F28384D as digital micro-controller due to the powerful
functionality and low cost. The main benefits as follows.
- Two TMS320C28x 32-bit CPU-core
and one Arm Cortex-M4 processor can meet real-time control requirements
- Abundant interface and connectivity to ease engineer design and potential
communication application
- Enough internal flash and RAM can meet most system requirements
- 32 PWM (Pulse Width Modulator) channels to meet most of the MOSFET drive
requirements
- Four 16-bit,1.1 MSPS ADCs with 12 differential or 24 single-ended inputs. The
ADC can also be configured to 12-bit/3.5 MSPS/24 channel. This ADC can be used
to monitor current flowing through the full bridge
- Other interfaces: 4-SPI, 4 UART, 2 IIC, Ethernet, USB2.0
TI also provides digital power supply
libraries or demo code to support customers to quickly develop their system.
Phase-Shifted Full Bridge DC/DC Power Converter Design Guide
discusses the digital phase shifted full bridge DC-DC power-converter design with TI
DSP.