SPRADE8A November 2023 – April 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Applications needing this functionality need to include the EEPROM_Config.h and EEPROM.c files provided for the device. The Flash API and driverlib also needs to be included for the appropriate device. For example, for Single-Unit emulation on the F28P650DK9, the following files are needed: